目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Bolts with mounting flange / with plastic grip
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts with mounting flange
with plastic grip
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2212_rastriegel_mit_anschraubflansch/mit_kunststoffkappe/eh_2212_386_asmtab.prj},{NB=EH 22120.0389 Rastriegel mit Anschraubflansch (0)},{BESTNR=22120.0389},{BESTNR1=2212.389},{AUS=mit Kunststoffkappe},{POS=0},{D1=8},{L2=12},{D2=20},{D3=40},{H=20},{K=22},{L1=69},{L4=52},{S=15},{F1=21},{F2=58},{G=170},{VERS=3.000},{DK=10.000},{D3X=14.500},{HX=15.000},{L4X=1.000},{L5=55.600},{L6=42.500},{B2=5.000},{B1=37.000},{HK=40.000},{HA=18.000},{KX=1.500},{R=15.000},{R1=2.500},{DF=45.000},{F=F4},{N=5.000},{BA=1.500},{BS=1.200},{HS=13.000},{BK=8.000},{DR=0.500},{DFL=5.500},{TF=5.500},{PPATH=eh_2212_386_asmtpl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
L2
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
L1
[mm]
L4
[mm]
S
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0386 Index Bolt ...
22120.0386
with plastic grip
6
10
16
35
16
20
56
42
12
12
32
85
EH 22120.0388 Index Bolt ...
22120.0388
with plastic grip
8
10
16
35
16
20
56
42
12
12
32
86
EH 22120.0389 Index Bolt ...
22120.0389
with plastic grip
8
12
20
40
20
22
69
52
15
21
58
170
EH 22120.0391 Index Bolt ...
22120.0391
with plastic grip
10
10
16
35
16
20
56
42
12
12
32
90
EH 22120.0392 Index Bolt ...
22120.0392
with plastic grip
10
12
20
40
20
22
69
52
15
21
58
173
EH 22120.0394 Index Bolt ...
22120.0394
with plastic grip
12
12
20
40
20
22
69
52
15
21
58
180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表