目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24610. - Spoked Handwheels light-metal / with keyway, without cylindrical handle
Halder
Standard Parts
Operating Elements
EH 24610. Spoked Handwheels, light metal
with keyway, without cylindrical handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2461/eh_2461_2/eh_2461_2.prj},{NB=EH 24610.0140 Scheibenhandrad},{BESTNR=24610.0140},{BESTNR1=2461.140},{AUS=mit Nut, ohne Zylindergriff, klein},{D1=250},{D2=22},{D3=48},{B=23.0},{L1=28},{L2=51},{ZZ=-},{B3=6},{T=24.8},{G=1460},{L3=50.000},{B2=25},{F=Bk}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
B3
[mm]
T
[mm]
G
weight
[g]
EH 24610.0110 Disk-Type H...
24610.0110
with keyway, without cyli...
125
12
31
15.0
18
33
4
13.8
310
EH 24610.0115 Disk-Type H...
24610.0115
with keyway, without cyli...
140
14
36
16.5
19
36
5
16.3
400
EH 24610.0120 Disk-Type H...
24610.0120
with keyway, without cyli...
160
14
36
18.0
20
39
5
16.3
535
EH 24610.0130 Disk-Type H...
24610.0130
with keyway, without cyli...
200
18
42
20.5
24
45
6
20.8
890
EH 24610.0140 Disk-Type H...
24610.0140
with keyway, without cyli...
250
22
48
23.0
28
51
6
24.8
1460
EH 24610.0111 Disk-Type H...
24610.0111
with keyway, without cyli...
125
14
31
15.0
18
33
5
16.3
310
EH 24610.0116 Disk-Type H...
24610.0116
with keyway, without cyli...
140
16
36
16.5
19
36
5
18.3
400
EH 24610.0121 Disk-Type H...
24610.0121
with keyway, without cyli...
160
16
36
18.0
20
39
5
18.3
535
EH 24610.0131 Disk-Type H...
24610.0131
with keyway, without cyli...
200
20
42
20.5
24
45
6
22.8
890
EH 24610.0141 Disk-Type H...
24610.0141
with keyway, without cyli...
250
26
48
23.0
28
51
8
29.3
1460
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表