目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24610. - Spoked Handwheels light-metal / with keyway, with cylindrical handle
Halder
Standard Parts
Operating Elements
EH 24610. Spoked Handwheels, light metal
with keyway, with cylindrical handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2461/eh_2461_1/eh_2461_1.prj},{NB=EH 24610.0340 Scheibenhandrad},{BESTNR=24610.0340},{BESTNR1=2461.340},{AUS=mit Nut, mit Zylindergriff EH 2453., klein},{D1=250},{D2=22},{D3=48},{B=23.0},{L1=28},{L2=51},{ZZ=28 x M 10},{B3=6},{T=24.8},{G=1585},{L3=50.000},{B2=25},{F=Dk},{ID=2453060},{D4=28},{D1X=28.000},{D2AX=10.000},{D3X=13.000},{D4X=22.000},{DKX=8.160},{L1X=90.000},{L2X=16.000},{L3X=32.000},{RX=40.000},{R1X=1.500},{R2X=4.000},{SWX=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
B
[mm]
L1
[mm]
L2
[mm]
ZZ
corresponding Cylindrical Handle EH 2453
ⁿ/ₐ
B3
[mm]
T
[mm]
G
weight
[g]
EH 24610.0310 Disk-Type H...
24610.0310
with keyway, with cylindr...
125
12
31
15.0
18
33
23 x M 8
4
13.8
390
EH 24610.0315 Disk-Type H...
24610.0315
with keyway, with cylindr...
140
14
36
16.5
19
36
23 x M 8
5
16.3
490
EH 24610.0320 Disk-Type H...
24610.0320
with keyway, with cylindr...
160
14
36
18.0
20
39
26 x M 10
5
16.3
645
EH 24610.0330 Disk-Type H...
24610.0330
with keyway, with cylindr...
200
18
42
20.5
24
45
26 x M 10
6
20.8
1000
EH 24610.0340 Disk-Type H...
24610.0340
with keyway, with cylindr...
250
22
48
23.0
28
51
28 x M 10
6
24.8
1585
EH 24610.0311 Disk-Type H...
24610.0311
with keyway, with cylindr...
125
14
31
15.0
18
33
23 x M 8
5
16.3
390
EH 24610.0316 Disk-Type H...
24610.0316
with keyway, with cylindr...
140
16
36
16.5
19
36
23 x M 8
5
18.3
490
EH 24610.0321 Disk-Type H...
24610.0321
with keyway, with cylindr...
160
16
36
18.0
20
39
26 x M 10
5
18.3
645
EH 24610.0331 Disk-Type H...
24610.0331
with keyway, with cylindr...
200
20
42
20.5
24
45
26 x M 10
6
22.8
1000
EH 24610.0341 Disk-Type H...
24610.0341
with keyway, with cylindr...
250
26
48
23.0
28
51
28 x M 10
8
29.3
1585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表