目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24590. - Handwheels DIN 950 light-metal / without keyway, without handle
Halder
Standard Parts
Operating Elements
EH 24590. Handwheels, DIN 950 light metal
without keyway, without handle
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2459/eh_2459_6/eh_2459_6.prj},{NB=EH 24590.0050 Handrad},{BESTNR=24590.0050},{BESTNR1=2459.050},{AUS=ohne Nut, ohne Griff, form B-F/A, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=0},{G=2400},{B3=8},{T=33.3},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=a4},{ROT=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
AA
Number of spokes
[mm]
G
weight
[g]
EH 24590.0000 Handwheel
24590.0000
without keyway, without h...
80
10
24
16
13
3
120
EH 24590.0005 Handwheel
24590.0005
without keyway, without h...
100
10
26
17
16
3
170
EH 24590.0010 Handwheel
24590.0010
without keyway, without h...
125
12
28
18
18
3
250
EH 24590.0015 Handwheel
24590.0015
without keyway, without h...
140
14
30
19
20
3
320
EH 24590.0020 Handwheel
24590.0020
without keyway, without h...
160
14
32
20
20
3
400
EH 24590.0030 Handwheel
24590.0030
without keyway, without h...
200
18
38
24
21
3
850
EH 24590.0040 Handwheel
24590.0040
without keyway, without h...
250
22
45
28
22
5
1250
EH 24590.0045 Handwheel
24590.0045
without keyway, without h...
315
26
53
33
23
5
1900
EH 24590.0050 Handwheel
24590.0050
without keyway, without h...
400
30
65
38
25
5
2400
EH 24590.0001 Handwheel
24590.0001
without keyway, without h...
80
12
24
16
13
3
120
EH 24590.0006 Handwheel
24590.0006
without keyway, without h...
100
12
26
17
16
3
170
EH 24590.0011 Handwheel
24590.0011
without keyway, without h...
125
14
28
18
18
3
250
EH 24590.0016 Handwheel
24590.0016
without keyway, without h...
140
16
30
19
20
3
320
EH 24590.0021 Handwheel
24590.0021
without keyway, without h...
160
16
32
20
20
3
400
EH 24590.0031 Handwheel
24590.0031
without keyway, without h...
200
22
38
24
21
3
850
EH 24590.0041 Handwheel
24590.0041
without keyway, without h...
250
26
45
28
22
5
1250
EH 24590.0046 Handwheel
24590.0046
without keyway, without h...
315
30
53
33
23
5
1900
EH 24590.0051 Handwheel
24590.0051
without keyway, without h...
400
34
65
38
25
5
2400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表