目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24520. - Knöpfe / ohne Rändel
Halder
Standard Parts
Operating Elements
EH 24520. Thumb Kob
without knurling
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2452/eh_2452_a/eh_2452_a.prj},{NB=EH 24520.0009 Knopfe},{BESTNR=24520.0009},{MAT=Stahl},{AUS=ohne Rändel (Bild 1)},{D1=31},{D2=M 10},{NDM=10},{P=1.500},{D3=18.5},{H1=27.0},{H2=17.0},{T=17},{G=74},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
ⁿ/ₐ
D3
Diameter
[mm]
H1
Length
[mm]
H2
Length
[mm]
T
Length
[mm]
G
Weight
[g]
EH 24520.0002 Thumb Kob
24520.0002
steel
without knurling (Bild 1)
21
M 4
12.5
18.0
10.5
10
26
EH 24520.0003 Thumb Kob
24520.0003
steel
without knurling (Bild 1)
21
M 5
12.5
18.0
10.5
10
25
EH 24520.0005 Thumb Kob
24520.0005
steel
without knurling (Bild 1)
25
M 6
14.5
22.5
14.0
12
42
EH 24520.0006 Thumb Kob
24520.0006
steel
without knurling (Bild 1)
25
M 8
14.5
22.5
14.0
12
39
EH 24520.0008 Thumb Kob
24520.0008
steel
without knurling (Bild 1)
31
M 8
18.5
27.0
17.0
15
75
EH 24520.0009 Thumb Kob
24520.0009
steel
without knurling (Bild 1)
31
M 10
18.5
27.0
17.0
17
74
EH 24520.0102 Thumb Kob
24520.0102
Stainless steel
without knurling (Bild 1)
21
M 4
12.5
18.0
10.5
10
26
EH 24520.0103 Thumb Kob
24520.0103
Stainless steel
without knurling (Bild 1)
21
M 5
12.5
18.0
10.5
10
25
EH 24520.0105 Thumb Kob
24520.0105
Stainless steel
without knurling (Bild 1)
25
M 6
14.5
22.5
14.0
12
42
EH 24520.0106 Thumb Kob
24520.0106
Stainless steel
without knurling (Bild 1)
25
M 8
14.5
22.5
14.0
12
39
EH 24520.0108 Thumb Kob
24520.0108
Stainless steel
without knurling (Bild 1)
31
M 8
18.5
27.0
17.0
15
75
EH 24520.0109 Thumb Kob
24520.0109
Stainless steel
without knurling (Bild 1)
31
M 10
18.5
27.0
17.0
17
74
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表