目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24470. - Clamping Levers DIN 99 / with thread
Halder
Standard Parts
Operating Elements
EH 24470. Clamping Levers, DIN 99
slanted, with threaded bore, form N
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2447/eh_2447_3/eh_2447_3.prj},{NB=EH 24470.0316 Kegelgriff},{BESTNR=24470.0316},{BESTNR1=2447.316},{AUS=schraeg mit Gewinde, Form N},{L1=160},{A=12.5},{B=31.0},{D1=25},{D2=M20},{D3=40},{H=75.7},{G=560},{DK=17.294},{D5=20},{D6=18},{L2=152},{KX=0.26},{KY=3.34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
L1
[mm]
A
[mm]
B
[mm]
D1
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
H
[mm]
G
weight
[g]
EH 24470.0305 Clamping Le...
24470.0305
slanted, with threaded bo...
50
4.0
9.5
8
M6
12
24.0
17
EH 24470.0306 Clamping Le...
24470.0306
slanted, with threaded bo...
63
5.0
12.5
10
M8
16
30.5
39
EH 24470.0308 Clamping Le...
24470.0308
slanted, with threaded bo...
80
6.0
15.0
13
M10
20
38.0
74
EH 24470.0310 Clamping Le...
24470.0310
slanted, with threaded bo...
100
7.5
19.0
16
M12
25
47.0
145
EH 24470.0312 Clamping Le...
24470.0312
slanted, with threaded bo...
125
10.0
25.0
20
M16
32
59.5
289
EH 24470.0316 Clamping Le...
24470.0316
slanted, with threaded bo...
160
12.5
31.0
25
M20
40
75.7
560
EH 24470.0320 Clamping Le...
24470.0320
slanted, with threaded bo...
200
18.0
41.0
32
M24
50
97.0
1133
EH 24470.0405 Clamping Le...
24470.0405
slanted, with threaded bo...
50
4.0
9.5
8
M6
12
24.0
17
EH 24470.0406 Clamping Le...
24470.0406
slanted, with threaded bo...
63
5.0
12.5
10
M8
16
30.5
38
EH 24470.0408 Clamping Le...
24470.0408
slanted, with threaded bo...
80
6.0
15.0
13
M10
20
38.0
74
EH 24470.0410 Clamping Le...
24470.0410
slanted, with threaded bo...
100
7.5
19.0
16
M12
25
47.0
142
EH 24470.0412 Clamping Le...
24470.0412
slanted, with threaded bo...
125
10.0
25.0
20
M16
32
59.5
297
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表