目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24440. - Adjustable Clamping Levers with female thread
Halder
Standard Parts
Operating Elements
EH 24440. Adjustable Clamping Levers
with female thread
Powered by
CAD模型選擇
{halder/normalien/bedienteile/eh_2444/eh_2444_1/eh_2444_1.prj},{NB=EH 24440.0402 verstellbarer Spannhebel},{BESTNR=24440.0402},{BESTNR1=2444.402},{AUS=mit Innengewinde},{D1=33},{D2=M16},{L1=0},{D3=23.0},{D4=12},{D5=32},{H1=55.0},{H2=5.5},{H3=6.0},{L=124},{T=23},{G=343},{D2A=16},{H2A=39.5},{H3A=29.0},{DK=13.835}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
thread
ⁿ/ₐ
L1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L
[mm]
T
max.
[mm]
G
weight
[g]
EH 24440.0101 Adjustable ...
24440.0101
with female thread
21
M6
0
13.5
8
20
33.5
4.0
1.0
70
11
93
EH 24440.0102 Adjustable ...
24440.0102
with female thread
21
M8
0
13.5
8
20
33.5
4.0
1.0
70
11
90
EH 24440.0201 Adjustable ...
24440.0201
with female thread
24
M8
0
16.0
10
25
40.0
4.5
2.5
96
14
155
EH 24440.0202 Adjustable ...
24440.0202
with female thread
24
M10
0
16.0
10
25
40.0
4.5
2.5
96
14
153
EH 24440.0301 Adjustable ...
24440.0301
with female thread
28
M10
0
19.0
12
30
48.5
4.5
4.5
110
17
253
EH 24440.0302 Adjustable ...
24440.0302
with female thread
28
M12
0
19.0
12
30
48.5
4.5
4.5
110
17
249
EH 24440.0401 Adjustable ...
24440.0401
with female thread
33
M12
0
23.0
12
32
55.0
5.5
6.0
124
23
359
EH 24440.0402 Adjustable ...
24440.0402
with female thread
33
M16
0
23.0
12
32
55.0
5.5
6.0
124
23
343
EH 24440.0501 Adjustable ...
24440.0501
with female thread
40
M16
0
30.0
14
35
68.0
5.5
6.0
138
36
640
EH 24440.0502 Adjustable ...
24440.0502
with female thread
40
M20
0
30.0
14
35
68.0
5.5
6.0
138
36
605
EH 24440.0601 Adjustable ...
24440.0601
with female thread
21
M6
0
13.5
8
20
33.5
4.0
1.0
70
11
91
EH 24440.0602 Adjustable ...
24440.0602
with female thread
21
M8
0
13.5
8
20
33.5
4.0
1.0
70
11
89
EH 24440.0611 Adjustable ...
24440.0611
with female thread
24
M8
0
16.0
10
25
40.0
4.5
2.5
96
14
159
EH 24440.0612 Adjustable ...
24440.0612
with female thread
24
M10
0
16.0
10
25
40.0
4.5
2.5
96
14
153
EH 24440.0621 Adjustable ...
24440.0621
with female thread
28
M10
0
19.0
12
30
48.5
4.5
4.5
110
17
255
EH 24440.0622 Adjustable ...
24440.0622
with female thread
28
M12
0
19.0
12
30
48.5
4.5
4.5
110
17
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表