目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 4211. - Quick Release Pin with T-Handle single acting - according to NAS / MS17985
Halder
Aviation
Aviation - Ball Lock Pins
EH 4211. Quick Release Pins with T-Handle
Powered by
CAD模型選擇
{halder/luftfahrt/kugelsperrbo_mit_luftfahrtzul/eh_4211/eh_4211.prj},{NB=4211.D20 Kugelsperrbolzen, mit T-Griff},{BESTNR=4211.D20},{DK=3.500},{B1=4.360},{B2=4.980},{B3=9.720},{B4=15.810},{R1=0.700},{R2=1.450},{R3=6.900},{R4=115.000},{R5=92.000},{SR=15.000},{L8=20.690},{L9=32.750},{L10=24.900},{L11=25.720},{L12=51.450},{D4=3.800},{D5=14.000},{W1=1.000},{W2=8.000},{NDX=0.37500},{LX=2.00000},{AXMAX=0.37350},{AXMIN=0.37200},{BX=0.44000},{CX=0.36500},{DXMAX=0.39000},{DXMIN=0.30000},{EXMAX=0.62500},{EXMIN=0.51000},{FXMAX=2.06500},{FXMIN=1.93500},{GX=1.45000},{HX=0.85000},{GW=60},{VER=0.000},{A=3/8},{L=2.0},{AMAX=.3735},{AMIN=.3720},{B=.440},{C=.365},{D=0.300 - 0.390},{DMAX=.390},{DMIN=.300},{E=0.51 - 0.625},{EMAX=.625},{EMIN=.510},{F=1.935 - 2.065},{FMAX=2.065}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
A
Nominal diameter
[Inch]
L
clamping length
[Inch]
B
±.005
[Inch]
C
+.000/-.040
[Inch]
D
min./max.
[Inch]
E
min./max.
[Inch]
F
min./max.
[Inch]
G
max.
[Inch]
H
min.
[Inch]
AB
Recommended receiving bore min./max.
[Inch]
SZ
shearing resistance, double, min.
[lbs]
GW
Weight
[g]
4211.A03 Single-Acting Ba...
4211.A03
3/16
0.3
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
24
4211.A05 Single-Acting Ba...
4211.A05
3/16
0.5
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
24
4211.A08 Single-Acting Ba...
4211.A08
3/16
0.8
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
25
4211.A12 Single-Acting Ba...
4211.A12
3/16
1.2
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
26
4211.A13 Single-Acting Ba...
4211.A13
3/16
1.3
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
27
4211.A14 Single-Acting Ba...
4211.A14
3/16
1.4
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
27
4211.A26 Single-Acting Ba...
4211.A26
3/16
2.6
.220
.260
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.1900 - 0.1940
5150
33
4211.B05 Single-Acting Ba...
4211.B05
1/4
0.5
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
26
4211.B09 Single-Acting Ba...
4211.B09
1/4
0.9
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
27
4211.B11 Single-Acting Ba...
4211.B11
1/4
1.1
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
28
4211.B12 Single-Acting Ba...
4211.B12
1/4
1.2
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
30
4211.B13 Single-Acting Ba...
4211.B13
1/4
1.3
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
30
4211.B15 Single-Acting Ba...
4211.B15
1/4
1.5
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
32
4211.B16 Single-Acting Ba...
4211.B16
1/4
1.6
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
33
4211.B21 Single-Acting Ba...
4211.B21
1/4
2.1
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
36
4211.B26 Single-Acting Ba...
4211.B26
1/4
2.6
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
40
4211.B28 Single-Acting Ba...
4211.B28
1/4
2.8
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
41
4211.B40 Single-Acting Ba...
4211.B40
1/4
4.0
.289
.290
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.2500 - 0.2540
9200
49
4211.C03 Single-Acting Ba...
4211.C03
5/16
0.3
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
27
4211.C06 Single-Acting Ba...
4211.C06
5/16
0.6
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
30
4211.C10 Single-Acting Ba...
4211.C10
5/16
1.0
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
34
4211.C13 Single-Acting Ba...
4211.C13
5/16
1.3
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
36
4211.C16 Single-Acting Ba...
4211.C16
5/16
1.6
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
39
4211.C18 Single-Acting Ba...
4211.C18
5/16
1.8
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
41
4211.C20 Single-Acting Ba...
4211.C20
5/16
2.0
.375
.330
0.250 - 0.310
0.38 - 0.500
1.750 - 1.815
1.270
.800
0.3125 - 0.3165
14400
43
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表