slovenčina
English
Timing belt pulleys HTD 8M 20 for belt width 20 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_8m20_asmtab.prj},{NB=T22127},{NAME=Timing belt pulley profile HTD 40 8M 20/2F},{DESCRIPTION=40 8M 20},{CNSORDERNO=T22127},{TYPE=2F},{MAT=St},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75},{DI=0},{F=28},{L=38},{D=14},{N=321},{KG=1.85},{I=90.0},{VER=20},{PPATH=t_belt_pulleys_with_pilot_bore_8m_asmtpl.prj},{CNSORDERNO2=42020040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22118
Timing belt pulley profil...
22 8M 20
T22118
2F
St
22
56.02
54.65
60
43
0
28
38
12
308
0.54
T22119
Timing belt pulley profil...
24 8M 20
T22119
2F
St
24
61.11
59.74
66
45
0
28
38
12
310
0.65
T22120
Timing belt pulley profil...
26 8M 20
T22120
2F
St
26
66.21
64.84
71
48
0
28
38
12
311
0.80
T22121
Timing belt pulley profil...
28 8M 20
T22121
2F
St
28
71.30
70.08
75
50
0
28
38
14
312
0.88
T22122
Timing belt pulley profil...
30 8M 20
T22122
2F
St
30
76.39
75.13
83
55
0
28
38
14
314
1.00
T22123
Timing belt pulley profil...
32 8M 20
T22123
2F
St
32
81.49
80.16
87
60
0
28
38
14
315
1.20
T22124
Timing belt pulley profil...
34 8M 20
T22124
2F
St
34
86.58
85.21
91
66
0
28
38
14
316
1.40
T22125
Timing belt pulley profil...
36 8M 20
T22125
2F
St
36
91.67
90.30
98
70
0
28
38
14
319
1.60
T22126
Timing belt pulley profil...
38 8M 20
T22126
2F
St
38
96.77
95.39
103
75
0
28
38
14
320
1.70
T22127
Timing belt pulley profil...
40 8M 20
T22127
2F
St
40
101.86
100.49
106
75
0
28
38
14
321
1.85
T22128
Timing belt pulley profil...
44 8M 20
T22128
2F
St
44
112.05
110.67
119
75
0
28
38
14
325
2.10
T22129
Timing belt pulley profil...
48 8M 20
T22129
2F
St
48
122.23
120.86
127
75
0
28
38
14
327
2.50
T22130
Timing belt pulley profil...
56 8M 20
T22130
3F
St
56
142.60
141.23
148
80
116
28
38
14
333
2.82
T41491
Timing belt pulley profil...
64 8M 20
T41491
3F
St
64
162.97
161.60
168
80
137
28
38
14
338
3.22
T41492
Timing belt pulley profil...
72 8M 20
T41492
3F
St
72
183.35
181.97
192
80
158
28
38
14
340
3.74
T41493
Timing belt pulley profil...
80 8M 20
T41493
3
GG
80
203.72
202.35
0
90
180
28
38
14
0
3.78
T41494
Timing belt pulley profil...
90 8M 20
T41494
3
GG
90
229.18
227.81
0
90
204
28
38
14
0
4.57
N97041
Timing belt pulley profil...
*112 8M 20
N97041
4
GG
112
285.21
283.83
0
90
254
28
38
18
0
0.00
N97042
Timing belt pulley profil...
*144 8M 20
N97042
4
GG
144
366.69
365.32
0
90
336
28
38
20
0
0.00
N97043
Timing belt pulley profil...
*168 8M 20
N97043
4
GG
168
427.81
426.44
0
100
400
28
38
20
0
0.00
N97044
Timing belt pulley profil...
*192 8M 20
N97044
4
GG
192
488.92
487.55
0
100
460
28
38
20
0
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表