slovenčina
English
Timing belt pulleys HTD 3M 15 for belt width 15 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Pilot bore
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/pilot_bore/t_belt_pulleys_with_pilot_bore_3m15_asmtab.prj},{NB=T22054},{NAME=Timing belt pulley profile HTD 24 3M 15/2F},{DESCRIPTION=24 3M 15},{CNSORDERNO=T22054},{TYPE=2F},{MAT=Al},{Z=24},{DP=22.92},{DE=22.16},{DF=25.0},{DM=14.0},{DI=0.0},{F=19.5},{L=26},{D=6},{N=108},{KG=0.02},{I=15.0},{VER=15},{PPATH=t_belt_pulleys_with_pilot_bore_3m_asmtpl.prj},{CNSORDERNO2=40015024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T22045
Timing belt pulley profil...
10 3M 15
T22045
1F
Al
10
9.55
8.79
13.0
12.0
17.0
26
0
100
0.01
T22046
Timing belt pulley profil...
12 3M 15
T22046
1F
Al
12
11.46
10.70
15.0
15.0
17.0
26
0
101
0.01
T22047
Timing belt pulley profil...
14 3M 15
T22047
1F
Al
14
13.37
12.61
16.0
16.0
17.0
26
0
102
0.01
T22048
Timing belt pulley profil...
15 3M 15
T22048
1F
Al
15
14.32
13.56
18.0
17.5
17.0
26
0
104
0.01
T22049
Timing belt pulley profil...
16 3M 15
T22049
2F
Al
16
15.28
14.52
18.0
10.0
19.5
26
4
104
0.01
T22050
Timing belt pulley profil...
18 3M 15
T22050
2F
Al
18
17.19
16.43
19.5
11.0
19.5
26
6
105
0.01
T22051
Timing belt pulley profil...
20 3M 15
T22051
2F
Al
20
19.10
18.34
23.0
13.0
19.5
26
6
107
0.01
T22052
Timing belt pulley profil...
21 3M 15
T22052
2F
Al
21
20.05
19.29
25.0
14.0
19.5
26
6
108
0.02
T22053
Timing belt pulley profil...
22 3M 15
T22053
2F
Al
22
21.01
20.25
25.0
14.0
19.5
26
6
108
0.02
T22054
Timing belt pulley profil...
24 3M 15
T22054
2F
Al
24
22.92
22.16
25.0
14.0
19.5
26
6
108
0.02
T22055
Timing belt pulley profil...
26 3M 15
T22055
2F
Al
26
24.83
24.07
28.0
16.0
19.5
26
6
109
0.03
T22056
Timing belt pulley profil...
28 3M 15
T22056
2F
Al
28
26.74
25.98
32.0
18.0
19.5
26
6
110
0.03
T22057
Timing belt pulley profil...
30 3M 15
T22057
2F
Al
30
28.65
27.89
32.0
20.0
19.5
26
6
110
0.04
T22058
Timing belt pulley profil...
32 3M 15
T22058
2F
Al
32
30.56
29.80
36.0
22.0
19.5
26
6
111
0.04
T22059
Timing belt pulley profil...
36 3M 15
T22059
2F
Al
36
34.38
33.62
38.0
26.0
20.0
30
6
112
0.06
T22060
Timing belt pulley profil...
40 3M 15
T22060
2F
Al
40
38.20
37.44
42.0
28.0
20.0
30
6
113
0.08
T22061
Timing belt pulley profil...
44 3M 15
T22061
2F
Al
44
42.02
41.26
48.0
33.0
20.0
30
6
114
0.10
T22062
Timing belt pulley profil...
48 3M 15
T22062
2
Al
48
45.84
45.08
0.0
33.0
20.0
30
8
0
0.10
T22063
Timing belt pulley profil...
60 3M 15
T22063
2
Al
60
57.30
56.54
0.0
33.0
20.0
30
8
0
0.15
T41487
Timing belt pulley profil...
72 3M 15
T41487
2
Al
72
68.76
68.00
0.0
33.0
20.0
30
8
0
0.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys HTD 3M 09 for belt width 9 mm
Haberkorn
19.07.2021
HTD3M
HEFA
14.06.2024
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
ZRR-3M-BR15-AL - HTD Pulleys, Profile 3M, Timing Belt Width 15mm
MÄDLER
26.04.2024
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Timing belt pulleys with pilot bore 3M-9 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
17.02.2022
HTD-Toothed belt pulleys - metric division, HTD profile
Ketten Fuchs
23.07.2021
ZRR-3M-BR09-AL - HTD Pulleys, Profile 3M, Timing Belt Width 9mm
MÄDLER
26.04.2024
22004 - Toothed pulley profile HTD 3M
norelem
26.06.2024
HTD M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD3M - Keyless High Torque Timing Pulleys HTD3M Type
HEFA
14.06.2024
Pulleys - Pulleys
Walther Flender
09.10.2023
Timing belt pulleys with pilot bore 3M-15 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表