您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars T2,5 DIN 7721-2
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_t2_5.prj},{NB=T40956},{NAME=Timing bar profile T2,5 Z29 L140mm},{DESCRIPTION=T 2,5 29},{CNSORDERNO=T40956},{Z=29},{DE=22.55},{L1=140},{L=140},{N=109},{KG=0.15},{CNSORDERNO2=34000029}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T40939
Timing bar profile T2,5 Z...
T 2,5 10
T40939
10
7.42
50
75
0
0.01
T40941
Timing bar profile T2,5 Z...
T 2,5 12
T40941
12
9.00
50
75
100
0.01
T40942
Timing bar profile T2,5 Z...
T 2,5 13
T40942
13
9.80
50
75
100
0.02
T40943
Timing bar profile T2,5 Z...
T 2,5 14
T40943
14
10.60
50
75
101
0.02
T40944
Timing bar profile T2,5 Z...
T 2,5 15
T40944
15
11.40
75
75
101
0.02
T40945
Timing bar profile T2,5 Z...
T 2,5 16
T40945
16
12.20
75
75
102
0.02
T40946
Timing bar profile T2,5 Z...
T 2,5 17
T40946
17
13.00
75
75
104
0.03
T40947
Timing bar profile T2,5 Z...
T 2,5 18
T40947
18
13.80
75
75
104
0.03
T40948
Timing bar profile T2,5 Z...
T 2,5 19
T40948
19
14.60
120
120
104
0.05
T40949
Timing bar profile T2,5 Z...
T 2,5 20
T40949
20
15.40
120
120
105
0.05
T40950
Timing bar profile T2,5 Z...
T 2,5 21
T40950
21
16.20
120
120
105
0.06
T40951
Timing bar profile T2,5 Z...
T 2,5 22
T40951
22
17.00
140
140
106
0.08
T40952
Timing bar profile T2,5 Z...
T 2,5 24
T40952
24
18.55
140
140
107
0.09
T40953
Timing bar profile T2,5 Z...
T 2,5 26
T40953
26
20.15
140
140
108
0.12
T40954
Timing bar profile T2,5 Z...
T 2,5 27
T40954
27
20.95
140
140
108
0.13
T40955
Timing bar profile T2,5 Z...
T 2,5 28
T40955
28
21.75
140
140
108
0.14
T40956
Timing bar profile T2,5 Z...
T 2,5 29
T40956
29
22.55
140
140
109
0.15
T40957
Timing bar profile T2,5 Z...
T 2,5 30
T40957
30
23.35
140
140
109
0.15
T40958
Timing bar profile T2,5 Z...
T 2,5 32
T40958
32
24.95
140
140
110
0.18
T40959
Timing bar profile T2,5 Z...
T 2,5 34
T40959
34
26.55
140
140
110
0.21
T40960
Timing bar profile T2,5 Z...
T 2,5 35
T40960
35
27.35
140
140
110
0.21
T40961
Timing bar profile T2,5 Z...
T 2,5 36
T40961
36
28.10
140
140
111
0.22
T40962
Timing bar profile T2,5 Z...
T 2,5 38
T40962
38
29.70
140
140
111
0.26
T40963
Timing bar profile T2,5 Z...
T 2,5 40
T40963
40
31.30
140
140
112
0.27
T40964
Timing bar profile T2,5 Z...
T 2,5 42
T40964
42
32.90
140
140
112
0.32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表