slovenčina
English
Shaft collars DIN 705 with screw stainless steel
Haberkorn
Driving elements
Shaft collars
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_collars/shaft_collar_ab_s_s_asmtab.prj},{NB=N08441},{NAME=Shaft collar AB 15 with screw DIN 705 - stainless steel},{DESCRIPTION=AB 15},{CNSORDERNO=N08441},{TYPE=A},{D1=15},{DE=25},{A=12},{B=M6 x 8},{C=1.2},{KG=2.98},{NDM=6.000},{PPATH=shaft_collar_ab_s_s_asmtpl.prj},{CNSORDERNO2=SSAB015}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
N08432
Shaft collar AB 4 with sc...
AB 4
N08432
A
4
8
5
M2,5 x 3
0.5
0.15
N08433
Shaft collar AB 5 with sc...
AB 5
N08433
A
5
10
6
M3 x 4
0.6
0.28
N08434
Shaft collar AB 6 with sc...
AB 6
N08434
A
6
12
8
M4 x 5
0.8
0.54
N08435
Shaft collar AB 7 with sc...
AB 7
N08435
A
7
12
8
M4 x 5
0.8
0.48
N08436
Shaft collar AB 8 with sc...
AB 8
N08436
A
8
16
8
M4 x 6
0.8
0.94
N08437
Shaft collar AB 9 with sc...
AB 9
N08437
A
9
18
10
M5 x 8
1.0
1.51
N08438
Shaft collar AB 10 with s...
AB 10
N08438
A
10
20
10
M5 x 8
1.0
1.85
N08439
Shaft collar AB 12 with s...
AB 12
N08439
A
12
22
12
M6 x 8
1.2
2.52
N08440
Shaft collar AB 14 with s...
AB 14
N08440
A
14
25
12
M6 x 8
1.2
3.17
N08441
Shaft collar AB 15 with s...
AB 15
N08441
A
15
25
12
M6 x 8
1.2
2.98
N08442
Shaft collar AB 16 with s...
AB 16
N08442
A
16
28
12
M6 x 8
1.2
3.84
N08443
Shaft collar AB 17 with s...
AB 17
N08443
A
17
28
12
M6 x 8
1.2
4.00
N08444
Shaft collar AB 18 with s...
AB 18
N08444
A
18
32
14
M6 x 8
1.4
6.00
N08445
Shaft collar AB 20 with s...
AB 20
N08445
A
20
32
14
M6 x 8
1.4
5.30
N08446
Shaft collar AB 22 with s...
AB 22
N08446
A
22
36
14
M6 x 10
1.4
6.90
N08447
Shaft collar AB 25 with s...
AB 25
N08447
A
25
40
16
M8 x 10
1.6
9.56
N08448
Shaft collar AB 30 with s...
AB 30
N08448
A
30
45
16
M8 x 10
1.6
11.10
N08449
Shaft collar AB 35 with s...
AB 35
N08449
A
35
56
16
M8 x 12
1.6
18.70
N08450
Shaft collar AB 40 with s...
AB 40
N08450
A
40
63
18
M10 x 16
1.8
26.10
N08451
Shaft collar AB 45 with s...
AB 45
N08451
A
45
70
18
M10 x 16
1.8
31.70
N08452
Shaft collar AB 50 with s...
AB 50
N08452
A
50
80
18
M10 x 16
1.8
42.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表