slovenčina
English
Cylindrical gears module 6
Haberkorn
Driving elements
Racks, gears and conical gears
Gears
Steel gears
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/gears/steel_gears/cylindrical_gears_mod_6.prj},{NB=T17001},{NAME=Cylindrical aside hub gear module 6 Z24},{Z=24},{CNSORDERNO=T17001},{DE=156},{DP=144},{DM=110},{D1=25},{KG=8.70},{A=80},{B=60},{CNSORDERNO2=401060024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
T16989
Cylindrical aside hub gea...
12
T16989
84
72
54
20
1.98
80
60
T16990
Cylindrical aside hub gea...
13
T16990
90
78
60
20
2.38
80
60
T16992
Cylindrical aside hub gea...
15
T16992
102
90
70
20
3.29
80
60
T16993
Cylindrical aside hub gea...
16
T16993
108
95
75
20
3.80
80
60
T16995
Cylindrical aside hub gea...
18
T16995
120
108
80
20
4.76
80
60
T16997
Cylindrical aside hub gea...
20
T16997
132
120
90
20
5.99
80
60
T17001
Cylindrical aside hub gea...
24
T17001
156
144
110
25
8.70
80
60
T17002
Cylindrical aside hub gea...
25
T17002
162
150
110
25
9.33
80
60
T17049
Hubless cylindrical gear ...
28
T17049
180
168
0
25
10.00
0
60
T17050
Hubless cylindrical gear ...
30
T17050
192
180
0
25
11.55
0
60
T43597
Hubless cylindrical gear ...
32
T43597
204
192
0
25
13.22
0
60
T43598
Hubless cylindrical gear ...
35
T43598
222
210
0
25
15.79
0
60
T17052
Hubless cylindrical gear ...
38
T17052
240
228
0
25
18.74
0
60
T17053
Hubless cylindrical gear ...
40
T17053
252
240
0
25
20.75
0
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表