slovenčina
English
Sprockets triplex 1/2"x5/16" (08 B-3)
Haberkorn
Driving elements
Chain wheels
Sprockets
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets/triplex_sprockets_08b_3.prj},{NB=T13798},{NAME=Sprocket triplex 1/2\"x5/16\" Z26},{Z=26},{DE=110.2},{DP=105.36},{CNSORDERNO=T13798},{DM=85},{DMX=85.0},{D3=20},{A=55},{KG=2.79},{B3=34.9},{B1=7.2},{C=1.3},{R3=13},{CNSORDERNO2=103340026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D3
[mm]
A
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T13780
Sprocket triplex 1/2"x5/1...
8
38.0
33.18
T13780
20
10
46
0.13
34.9
7.2
1.3
13
T13781
Sprocket triplex 1/2"x5/1...
9
42.0
37.13
T13781
24
12
46
0.18
34.9
7.2
1.0
13
T13782
Sprocket triplex 1/2"x5/1...
10
45.9
41.10
T13782
28
12
46
0.24
34.9
7.2
1.3
13
T13783
Sprocket triplex 1/2"x5/1...
11
49.9
45.07
T13783
32
16
50
0.31
34.9
7.2
1.3
13
T13784
Sprocket triplex 1/2"x5/1...
12
53.9
49.07
T13784
35
16
50
0.39
34.9
7.2
1.3
13
T13785
Sprocket triplex 1/2"x5/1...
13
57.9
53.06
T13785
38
16
50
0.49
34.9
7.2
1.3
13
T13786
Sprocket triplex 1/2"x5/1...
14
61.9
57.07
T13786
42
16
50
0.60
34.9
7.2
1.3
13
T13787
Sprocket triplex 1/2"x5/1...
15
65.9
61.09
T13787
46
16
50
0.72
34.9
7.2
1.3
13
T13788
Sprocket triplex 1/2"x5/1...
16
69.9
65.10
T13788
50
16
50
0.85
34.9
7.2
1.3
13
T13789
Sprocket triplex 1/2"x5/1...
17
74.0
69.11
T13789
54
16
50
0.99
34.9
7.2
1.3
13
T13790
Sprocket triplex 1/2"x5/1...
18
78.0
73.14
T13790
58
16
50
1.14
34.9
7.2
1.3
13
T13791
Sprocket triplex 1/2"x5/1...
19
82.0
77.16
T13791
62
16
50
1.30
34.9
7.2
1.3
13
T13792
Sprocket triplex 1/2"x5/1...
20
86.0
81.19
T13792
66
16
50
1.47
34.9
7.2
1.3
13
T13793
Sprocket triplex 1/2"x5/1...
21
90.1
85.22
T13793
70
16
55
1.79
34.9
7.2
1.3
13
T13794
Sprocket triplex 1/2"x5/1...
22
94.1
89.24
T13794
70
16
55
1.93
34.9
7.2
1.3
13
T13795
Sprocket triplex 1/2"x5/1...
23
98.1
93.27
T13795
70
16
55
2.08
34.9
7.2
1.3
13
T13796
Sprocket triplex 1/2"x5/1...
24
102.1
97.29
T13796
75
16
55
2.32
34.9
7.2
1.3
13
T13797
Sprocket triplex 1/2"x5/1...
25
106.2
101.33
T13797
80
16
55
2.57
34.9
7.2
1.3
13
T13798
Sprocket triplex 1/2"x5/1...
26
110.2
105.36
T13798
85
20
55
2.79
34.9
7.2
1.3
13
T13799
Sprocket triplex 1/2"x5/1...
27
114.2
109.40
T13799
85
20
55
2.96
34.9
7.2
1.3
13
T13800
Sprocket triplex 1/2"x5/1...
28
118.3
113.42
T13800
90
20
55
3.25
34.9
7.2
1.3
13
T13801
Sprocket triplex 1/2"x5/1...
29
122.3
117.46
T13801
95
20
55
3.55
34.9
7.2
1.3
13
T13802
Sprocket triplex 1/2"x5/1...
30
126.3
121.50
T13802
100
20
55
3.86
34.9
7.2
1.3
13
T13803
Sprocket triplex 1/2"x5/1...
31
130.4
125.54
T13803
110
20
55
4.32
34.9
7.2
1.3
13
T13804
Sprocket triplex 1/2"x5/1...
32
134.4
129.56
T13804
110
20
55
4.53
34.9
7.2
1.3
13
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表