slovenčina
English
Plate wheels simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/simplex_plate_wheels_16b_1.prj},{NB=T14930},{NAME=Plate wheel simplex 1\"x17,02mm Z42},{Z=42},{DE=353.7},{DP=339.90},{CNSORDERNO=T14930},{D1=25},{KG=10.92},{B1=16.2},{C=2.5},{R3=26},{CNSORDERNO2=201380042}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T14896
Plate wheel simplex 1"x17...
8
77.9
66.37
T14896
16
0.30
16.2
2.5
26
T14897
Plate wheel simplex 1"x17...
9
85.8
74.27
T14897
16
0.39
16.2
2.5
26
T14898
Plate wheel simplex 1"x17...
10
93.8
82.19
T14898
16
0.51
16.2
2.5
26
T14899
Plate wheel simplex 1"x17...
11
101.7
90.14
T14899
16
0.63
16.2
2.5
26
T14900
Plate wheel simplex 1"x17...
12
109.7
98.14
T14900
16
0.77
16.2
2.5
26
T14901
Plate wheel simplex 1"x17...
13
117.7
106.12
T14901
16
0.92
16.2
2.5
26
T14902
Plate wheel simplex 1"x17...
14
125.7
114.15
T14902
16
1.08
16.2
2.5
26
T14903
Plate wheel simplex 1"x17...
15
133.7
122.17
T14903
16
1.26
16.2
2.5
26
T14904
Plate wheel simplex 1"x17...
16
141.8
130.20
T14904
20
1.43
16.2
2.5
26
T14905
Plate wheel simplex 1"x17...
17
149.8
138.22
T14905
20
1.64
16.2
2.5
26
T14906
Plate wheel simplex 1"x17...
18
157.8
146.28
T14906
20
1.85
16.2
2.5
26
T14907
Plate wheel simplex 1"x17...
19
165.9
154.33
T14907
20
2.08
16.2
2.5
26
T14908
Plate wheel simplex 1"x17...
20
173.9
162.38
T14908
20
2.32
16.2
2.5
26
T14909
Plate wheel simplex 1"x17...
21
182.0
170.43
T14909
20
2.58
16.2
2.5
26
T14910
Plate wheel simplex 1"x17...
22
190.1
178.48
T14910
20
2.84
16.2
2.5
26
T14911
Plate wheel simplex 1"x17...
23
198.1
186.53
T14911
20
3.13
16.2
2.5
26
T14912
Plate wheel simplex 1"x17...
24
206.2
194.59
T14912
20
3.42
16.2
2.5
26
T14913
Plate wheel simplex 1"x17...
25
214.2
202.66
T14913
20
3.73
16.2
2.5
26
T14914
Plate wheel simplex 1"x17...
26
222.3
210.72
T14914
20
4.05
16.2
2.5
26
T14915
Plate wheel simplex 1"x17...
27
230.4
218.79
T14915
20
4.38
16.2
2.5
26
T14916
Plate wheel simplex 1"x17...
28
238.4
226.85
T14916
20
4.73
16.2
2.5
26
T14917
Plate wheel simplex 1"x17...
29
246.5
234.92
T14917
20
5.09
16.2
2.5
26
T14918
Plate wheel simplex 1"x17...
30
254.6
243.00
T14918
20
5.46
16.2
2.5
26
T14919
Plate wheel simplex 1"x17...
31
262.6
251.08
T14919
25
5.82
16.2
2.5
26
T14920
Plate wheel simplex 1"x17...
32
270.7
259.13
T14920
25
6.22
16.2
2.5
26
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表