Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
FL-EXALIGN 翻边轴承座 mm - 翻边轴承座 mm
GGB
轴承壳体
FL-翻边轴承壳体
Powered by
CAD模型選擇
{ggb/exalign/fl_flanschlager/fl_asmtab.prj},{NB=FL5-45M-A-DU},{BESTNR1=FL5-45M},{BR=A},{U=14.3},{B=12},{D=45},{E=45},{C=102},{L=133},{T=16},{W=51},{A=108},{F=16},{G=73.0},{S=88.8},{GEW=2.70},{PPATH=../fl_asmtpl.prj},{INFO=PDF catalog},{LINK=Webseite},{KAT=Gleitlagergehäuse},{MAT=FL-Flanschlager},{ROHS=-},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=selbsteinstellendes Flanschlager zum Ausgleich von Fluchtungsfehlern, für hohe Belastungen geeignet},{FARBE=},{FVL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
U
[mm]
B
[mm]
D
[mm]
E
[mm]
C
[mm]
L
[mm]
T
[mm]
W
[mm]
A
[mm]
F
[mm]
G
[mm]
S
[mm]
GEW
重量
[kg]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FL1-10M-A-DU
FL1-10M-A-DU
9.5
8
10
15
57
76
8
23
54
6
33.3
41.2
0.41
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL1-12M-A-DU
FL1-12M-A-DU
9.5
8
12
15
57
76
8
23
54
6
33.3
41.2
0.40
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL1-15M-A-DU
FL1-15M-A-DU
9.5
8
15
15
57
76
8
23
54
6
33.3
41.2
0.39
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL2-20M-A-DU
FL2-20M-A-DU
11.1
10
20
20
64
89
10
27
64
10
39.7
50.7
0.63
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL2-25M-A-DU
FL2-25M-A-DU
11.1
10
25
25
64
89
10
30
64
10
39.7
50.7
0.62
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL3-30M-A-DU
FL3-30M-A-DU
14.3
12
30
30
79
110
11
36
79
13
51.0
63.4
1.15
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL4-35M-A-DU
FL4-35M-A-DU
14.3
12
35
35
92
121
14
43
95
16
60.3
76.1
1.80
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL4-40M-A-DU
FL4-40M-A-DU
14.3
12
40
40
92
121
14
45
95
16
60.3
76.1
1.90
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL5-45M-A-DU
FL5-45M-A-DU
14.3
12
45
45
102
133
16
51
108
16
73.0
88.8
2.70
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL6-50M-A-DU
FL6-50M-A-DU
14.3
12
50
50
111
143
16
58
117
21
79.3
100.0
3.60
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL7-55M-A-DU
FL7-55M-A-DU
17.5
16
55
55
130
165
17
62
137
22
83.0
110.0
4.20
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL7-60M-A-DU
FL7-60M-A-DU
17.5
16
60
60
130
165
17
65
137
22
83.0
110.0
5.20
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL7-65M-A-DU
FL7-65M-A-DU
17.5
16
65
60
130
165
17
65
137
22
83.0
110.0
5.00
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL8-70M-A-DU
FL8-70M-A-DU
17.5
16
70
65
143
175
19
71
143
25
89.0
120.0
6.05
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL8-75M-A-DU
FL8-75M-A-DU
17.5
16
75
65
143
175
19
71
143
25
89.0
120.0
5.70
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL9-80M-A-DU
FL9-80M-A-DU
22.2
20
80
80
152
197
22
81
171
29
108.0
139.7
9.40
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL9-85M-A-DU
FL9-85M-A-DU
22.2
20
85
80
152
197
22
81
171
29
108.0
139.7
9.40
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL10-90M-A-DU
FL10-90M-A-DU
22.2
20
90
80
197
241
25
91
210
32
130.0
170.0
13.95
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
FL10-100M-A-DU
FL10-100M-A-DU
22.2
20
100
80
197
241
25
91
210
32
130.0
170.0
16.30
Plain bearing housing
FL flange bearing
Yes
Yes
Yes
Yes
84833080
Self-adjusting flange bea...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表