目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Flange for axial connection Mod. FM
GETOtec
Linearmodule
Electric cylinders
Series 6E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/6e_zubehoer/flangia_assiale_asmtab.prj},{NB=FM-6E-40-0023},{MOD=FM-6E-40-0023},{TAGLIA=40},{CAMPANA=CM-6E-40},{MOTORE=Stepper NEMA23},{XR=231.0},{C=38.1},{PF=5.0},{LT=9},{LD=7},{M=37},{E=56.4},{R=33},{TF=47.1},{FW1=M4},{TD=43},{SP=5.0},{FW2=3.5},{DC=10},{DM=6.35},{PESO=215},{TESTE=7.000},{DIAM=25.000},{LUNGH=26.000},{DCL=9.300},{DML=9.300},{PL=24.000},{XW=56.000},{PPATH=flangia_assiale_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MOD
Mod.
ⁿ/ₐ
TAGLIA
Size
ⁿ/ₐ
CAMPANA
Housing
ⁿ/ₐ
MOTORE
Motor
ⁿ/ₐ
XR
[mm]
C
øC [h7]
[mm]
PF
[mm]
LT
[mm]
LD
[mm]
M
øM [H7]
[mm]
E
[mm]
R
Ø R
[mm]
TF
[mm]
FW1
ⁿ/ₐ
TD
Ø TD
[mm]
SP
[mm]
FW2
Ø FW2
[mm]
DC
Ø DC
[mm]
DM
Ø DM
[mm]
PESO
Weight
[g]
FM-6E-32-0100
FM-6E-32-0100
32
CM-6E-32
Brushless 100W
210.0
30.0
6.0
11
9
32
40.0
29
31.8
M3
37
6.0
3.5
8
8.00
65
FM-6E-32-0023
FM-6E-32-0023
32
CM-6E-32
Stepper NEMA23
208.0
38.1
5.0
9
7
32
56.4
29
47.1
M4
37
5.0
3.5
8
6.35
140
FM-6E-40-0400
FM-6E-40-0400
40
CM-6E-40
Brushless 400W
242.0
50.0
3.5
20
18
37
60.0
33
49.5
M5
43
3.5
3.5
10
14.00
140
FM-6E-40-0023
FM-6E-40-0023
40
CM-6E-40
Stepper NEMA23
231.0
38.1
5.0
9
7
37
56.4
33
47.1
M4
43
5.0
3.5
10
6.35
215
FM-6E-50-0400
FM-6E-50-0400
50
CM-6E-50
Brushless 400W
284.0
50.0
6.0
19
17
42
60.0
37
49.5
M5
49
14.0
4.5
12
14.00
210
FM-6E-50-0024
FM-6E-50-0024
50
CM-6E-50
Stepper NEMA24
274.0
38.1
3.0
9
7
42
58.0
37
47.1
M4
49
4.0
4.5
12
8.00
190
FM-6E-63-0750
FM-6E-63-0750
63
CM-6E-63
Brushless 750W
332.5
70.0
6.0
28
26
47
80.0
43
63.6
M6
54
24.0
4.5
15
19.00
565
FM-6E-63-0024
FM-6E-63-0024
63
CM-6E-63
Stepper NEMA24
313.5
38.1
5.0
9
7
47
60.5
43
47.1
M4
54
5.0
4.5
15
8.00
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表