目錄: GETOtec
Created: 05.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GETOtec
Kit for axial connection Mod. AM
GETOtec
Linearmodule
Electric cylinders
Series 3E Accessories
Powered by
CAD模型選擇
{getotec/linearmodule/elektrozylinder/3e_zubehoer/kit_connessione_assiale_am_3e_asmtab.prj},{NB=AM-3E-32-0023},{MOD=AM-3E-32-0023},{TAGLIA=32},{MOTORE=MTS-23-...},{PROTEZIONE=IP40},{C=38.1},{DM=6.3},{TF=47.140},{MXD=M4x15},{MX=4.000},{DX=15.000},{PF=9},{F=56.400},{LS=20.000},{XW=49.000},{COPPIANOM=5},{COPPIAMAX=10},{J=0.85},{PESO=152},{MOTORASS=B},{CH=41.500},{D=43.000},{INT=34.000},{FL=15.000},{PPATH=kit_connessione_assiale_am_3e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MOD
Mod.
ⁿ/ₐ
TAGLIA
[mm]
MOTORE
Motor
ⁿ/ₐ
PROTEZIONE
Protection
ⁿ/ₐ
C
[mm]
DM
[mm]
TF
[mm]
MXD
MxD
ⁿ/ₐ
MX
ⁿ/ₐ
DX
ⁿ/ₐ
PF
[mm]
F
[mm]
LS
[mm]
XW
[mm]
COPPIANOM
Nominal torque
[Nm]
COPPIAMAX
Maximum torque
[Nm]
J
[kgmm^2]
PESO
Weight
[g]
AM-3E-20-0017
AM-3E-20-0017
20
MTS-17-...
IP40
22.0
5.0
31.000
Ø3.5x14.5
3.500
14.500
5
42.000
24.000
53.000
5
10
0.85
127
AM-3E-32-0023
AM-3E-32-0023
32
MTS-23-...
IP40
38.1
6.3
47.140
M4x15
4.000
15.000
9
56.400
20.000
49.000
5
10
0.85
152
AM-3E-32-0024
AM-3E-32-0024
32
MTS-24-...
IP40
38.1
8.0
47.140
M4x15
4.000
15.000
9
56.400
20.000
49.000
5
10
0.85
152
AM-3E-32-0100
AM-3E-32-0100
32
MTB-010-...
IP40
30.0
8.0
31.800
M3x9
3.000
9.000
5
41.500
54.000
54.000
5
10
0.85
144
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表