Gems Sensors ELS-1100 - Gems Sensors ELS-1100
Gems Sensors
Powered by
CAD模型選擇
{gemssensors/els_1100_asmtab.prj},{NB=157750},{PN=157750},{MT=1/4'' NPT & 3/8'' Conduit },{MAT=Nylon},{PCCS=Wet},{IP=10-28 VDC},{H=157752},{F=N/A},{ORI=N/A},{PPATH=els_1100_asmtpl.prj},{PRAH=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part Number
ⁿ/ₐ
MT
Mounting Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PCCS
Probe Condition at Current Sink
ⁿ/ₐ
IP
Input Power
ⁿ/ₐ
138167
138167
1/4'' NPT
Polysulfone
Wet
5 VDC
142700
142700
1/4'' NPT
Polysulfone
Wet
10-28 VDC
143570
143570
1/4'' NPT
Polysulfone
Dry
10-28 VDC
144225
144225
1/4'' NPT & 3/8'' Conduit...
Polysulfone
Wet
5 VDC
143585
143585
1/4'' NPT & 3/8'' Conduit...
Polysulfone
Wet
10-28 VDC
143590
143590
1/4'' NPT & 3/8'' Conduit...
Polysulfone
Dry
10-28 VDC
175631
175631
1/4'' NPT & 3/8'' Conduit...
Nylon
Wet
5 VDC
157750
157750
1/4'' NPT & 3/8'' Conduit...
Nylon
Wet
10-28 VDC
175632
175632
1/4'' NPT & 3/8'' Conduit...
Nylon
Dry
10-28 VDC
144235
144235
1/2'' Straight Thread
Polysulfone
Wet
5 VDC
143580
143580
1/2'' Straight Thread
Polysulfone
Wet
10-28 VDC
143575
143575
1/2'' Straight Thread
Polysulfone
Dry
10-28 VDC
166541
166541
M12x1-8g Straight Thread
Polysulfone
Wet
5 VDC
169555
169555
M12x1-8g Straight Thread
Polysulfone
Wet
10-28 VDC
169556
169556
M12x1-8g Straight Thread
Polysulfone
Dry
10-28 VDC
143577
143577
''Fish'' Pull Ring
Polysulfone
Wet
10-28 VDC
148973
148973
''Fish'' Pull Ring
Polysulfone
Dry
10-28 VDC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表