目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
MEM2067
Global Connector Technology
Memory Card Connector
Micro SD
Hinged
MEM2067
Powered by
CAD模型選擇
{gct/memory_card_connector/micro_sd/hinged/mem2067/mem2067_new.prj},{NB=MEM2067-02-180-00-A},{NAME=mem2067_02_180_00_a},{INAME=mem2067_02_180_00_a},{SHA256=YXJPvBGoRoxrfYUKDSi6f/SoOp//+UJ/6NMXOnl2eHA=},{WEB=https://gct.co/connector/MEM2067},{OC=MEM2067-02-180-00-A},{SWITCH=02 = Without Switch},{PROFILE=180 = 1.8mm},{LOCPEG=00 = Without Locating Post},{PACK=A = Tape & Reel},{REV=B4},{REVDAT=30.3.2018},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
OC
Order Code
ⁿ/ₐ
SWITCH
Switch
ⁿ/ₐ
PROFILE
Profile Height
[mm]
LOCPEG
Locating Post
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
MEM2067-02-180-00-A
MEM2067-02-180-00-A
02 = Without Switch
180 = 1.8mm
00 = Without Locating Pos...
A = Tape & Reel
B4
30.3.2018
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表