目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 55.2 - Raw Magnets, Neodymium-Iron-Boron, Disk-Shaped
Ganter
3.0 Machine parts
3.9 Holding with magnets
Raw magnets
GN 55.2
GN 55.2 ND
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_9/rohmagnete/gn55_2/gn55_2_nd/gn55_2_nd.prj},{NB=Rohmagnet GN 55.2-ND-12-2},{PARTNUMBER=GN 55.2-ND-12-2},{NORMNR=GN 55.2},{D=12 ±0.1},{DX=12.0},{H=2},{HX=2.0},{WS1= 'SC', 'Samarium, Cobalt', 'ND', 'Neodym, Eisen, Bor'},{NKSC=13},{NKND=13},{VPEHSC=10},{VPEHND=10},{MAT=Neodym, Eisen, Bor},{WEIGHT=0.0019},{CTN=85051110},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
[mm]
H
±0.1
[mm]
NK
Nominal magnetic forces
[N]
VP
Packaging units
ⁿ/ₐ
MAT
Material of magnet
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Raw magnet GN 55.2-ND-2-2
GN 55.2-ND-2-2
2 ±0.1
2
0.8
10
Neodiymium, iron, boron
0.0001
85051110
YES
Raw magnet GN 55.2-ND-2-4
GN 55.2-ND-2-4
2 ±0.1
4
1
10
Neodiymium, iron, boron
0.0001
85051110
YES
Raw magnet GN 55.2-ND-2,5...
GN 55.2-ND-2,5-1
2,5 ±0.1
1
0.8
10
Neodiymium, iron, boron
0.0001
85051110
YES
Raw magnet GN 55.2-ND-3-2
GN 55.2-ND-3-2
3 ±0.1
2
1.5
10
Neodiymium, iron, boron
0.0010
85051110
YES
Raw magnet GN 55.2-ND-3-6
GN 55.2-ND-3-6
3 ±0.1
6
2.5
10
Neodiymium, iron, boron
0.0003
85051110
YES
Raw magnet GN 55.2-ND-4-3
GN 55.2-ND-4-3
4 ±0.1
3
2.8
10
Neodiymium, iron, boron
0.0022
85051110
YES
Raw magnet GN 55.2-ND-4-5
GN 55.2-ND-4-5
4 ±0.1
5
3.5
10
Neodiymium, iron, boron
0.0005
85051110
YES
Raw magnet GN 55.2-ND-5-2
GN 55.2-ND-5-2
5 ±0.1
2
4.5
10
Neodiymium, iron, boron
0.0003
85051110
YES
Raw magnet GN 55.2-ND-5-3
GN 55.2-ND-5-3
5 ±0.1
3
5
10
Neodiymium, iron, boron
0.0020
85051110
YES
Raw magnet GN 55.2-ND-5-5
GN 55.2-ND-5-5
5 ±0.1
5
5.5
10
Neodiymium, iron, boron
0.0007
85051110
YES
Raw magnet GN 55.2-ND-6-2
GN 55.2-ND-6-2
6 ±0.1
2
5.5
10
Neodiymium, iron, boron
0.0005
85051110
YES
Raw magnet GN 55.2-ND-6-3
GN 55.2-ND-6-3
6 ±0.1
3
7.5
10
Neodiymium, iron, boron
0.0010
85051110
YES
Raw magnet GN 55.2-ND-7-6
GN 55.2-ND-7-6
7 ±0.1
6
12
10
Neodiymium, iron, boron
0.0017
85051110
YES
Raw magnet GN 55.2-ND-7-1...
GN 55.2-ND-7-11
7 ±0.1
11
19
10
Neodiymium, iron, boron
0.0032
85051110
YES
Raw magnet GN 55.2-ND-8-2
GN 55.2-ND-8-2
8 ±0.1
2
7
10
Neodiymium, iron, boron
0.0007
85051110
YES
Raw magnet GN 55.2-ND-8-3
GN 55.2-ND-8-3
8 ±0.1
3
10
10
Neodiymium, iron, boron
0.0010
85051110
YES
Raw magnet GN 55.2-ND-8-4
GN 55.2-ND-8-4
8 ±0.1
4
13
10
Neodiymium, iron, boron
0.0015
85051110
YES
Raw magnet GN 55.2-ND-10-...
GN 55.2-ND-10-1
10 ±0.1
1
5
10
Neodiymium, iron, boron
0.0007
85051110
YES
Raw magnet GN 55.2-ND-10-...
GN 55.2-ND-10-2
10 ±0.1
2
10
10
Neodiymium, iron, boron
0.0012
85051110
YES
Raw magnet GN 55.2-ND-10-...
GN 55.2-ND-10-3
10 ±0.1
3
15
10
Neodiymium, iron, boron
0.0020
85051110
YES
Raw magnet GN 55.2-ND-10-...
GN 55.2-ND-10-5
10 ±0.1
5
21
10
Neodiymium, iron, boron
0.0028
85051110
YES
Raw magnet GN 55.2-ND-10-...
GN 55.2-ND-10-6
10 ±0.1
6
25
10
Neodiymium, iron, boron
0.0034
85051110
YES
Raw magnet GN 55.2-ND-12-...
GN 55.2-ND-12-2
12 ±0.1
2
13
10
Neodiymium, iron, boron
0.0019
85051110
YES
Raw magnet GN 55.2-ND-12-...
GN 55.2-ND-12-3
12 ±0.1
3
20
10
Neodiymium, iron, boron
0.0030
85051110
YES
Raw magnet GN 55.2-ND-12-...
GN 55.2-ND-12-6
12 ±0.1
6
33
10
Neodiymium, iron, boron
0.0050
85051110
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 55.2 - Raw Magnets, Neodymium-Iron-Boron, Disk-Shaped
Elesa+Ganter
21.06.2024
GN 55.1 - Raw Magnets, Neodymium, disk-Shaped, with Bore or Countersunk
Elesa+Ganter
21.06.2024
GN 55.1 - Raw Magnets, Neodymium, disk-Shaped, with Bore or Countersunk
Ganter
19.06.2024
GN 50.4 - Retaining magnets, disc-shaped, with bore
Elesa+Ganter
21.06.2024
GN 51.9 - Retaining Magnets for Cable and Line Assembly
Elesa+Ganter
21.06.2024
GN 50.4 - Retaining magnets, disc-shaped, with bore
Ganter
19.06.2024
GN 51.8 - Retaining Magnets, Disk-Shaped, with Countersunk Bore, with Rubbe...
Elesa+Ganter
21.06.2024
GN 55.3 - Raw Magnets, Aluminum-Nickel-Cobalt (AlNiCo), Rod-Shaped
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表