目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1450 - Edelstahl-Telescopic slides, Type F, with rubber stop, locking device in back, detach function, Identification no. 1, Fastening using through-holes
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1450
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/teleskopschienen/gn1450/gn1450_asmtab.prj},{NB=Edelstahl-Teleskopschiene GN 1450-400-F-1-NI (0)},{PARTNUMBER=GN 1450-400-F-1-NI},{NORMNR=GN 1450},{VP=im Paar},{L1=400},{L2=0},{L2X=400},{L3=800},{A9=-},{A9X=0.0},{A10=323},{A10X=323},{A11=339},{A11X=339},{A12=-},{A12X=0},{A13=-},{A13X=0},{A14=373},{A14X=373},{I4=193.5},{I5=209.5},{I6=219},{I7=353.5},{I8=369.5},{I9=379},{FS1=480},{FS2=360},{WEIGHT=1.1800},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1450_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
[mm]
A14
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Telescopic slid...
GN 1450-300-F-1-NI
im Paar
300
600
-
-
-
-
-
-
129.5
145.5
155
257.5
273.5
283
430
310
0.8900
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-350-F-1-NI
im Paar
350
700
309
-
-
-
-
-
161.5
177.5
187
289.5
305.5
315
450
330
1.0500
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-400-F-1-NI
im Paar
400
800
-
323
339
-
-
373
193.5
209.5
219
353.5
369.5
379
480
360
1.1800
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-450-F-1-NI
im Paar
450
900
361.5
387
403
-
-
-
193.5
209.5
219
385.5
401.5
411
480
360
1.2900
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-500-F-1-NI
im Paar
500
1000
361.5
387
403
451
467
-
225.5
241.5
251
449.5
465.5
475
450
330
1.4500
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-550-F-1-NI
im Paar
550
1100
361.5
387
403
451
467
501
257.5
273.5
283
481.5
497.5
507
430
310
1.6100
83024200
YES
Edelstahl-Telescopic slid...
GN 1450-600-F-1-NI
im Paar
600
1200
361.5
387
403
515
531
565
289.5
305.5
315
545.5
561.5
571
410
310
1.7500
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表