您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 1420 - Telescopic slides, Type E, with rubber stop, locking device in back, Identification no. 2, Fastening using countersunk holes
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1420
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/teleskopschienen/gn1420/gn1420_asmtab.prj},{NB=Teleskopschiene GN 1420-550-E-2-ZB (0)},{PARTNUMBER=GN 1420-550-E-2-ZB},{NORMNR=GN 1420},{VP=im Paar},{L1=550},{L2=0},{L2X=600},{L3=1150},{A3=352},{A4=384},{A5=-},{A5X=0},{A6=-},{A6X=0},{I2=275},{I3=530.0},{I4=-},{I4X=0.0},{I5=-},{I5X=0},{I6=-},{I6X=0},{FS1=1180},{FS2=900},{WEIGHT=3.1100},{CTN=83024200},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1420_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
I6
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1420-...
GN 1420-300-E-2-ZB
im Paar
300
620
192
224
-
-
150
280.0
-
-
-
940
680
1.6800
83024200
YES
Telescopic slide GN 1420-...
GN 1420-350-E-2-ZB
im Paar
350
725
192
224
-
-
175
330.0
-
-
-
960
770
1.9600
83024200
YES
Telescopic slide GN 1420-...
GN 1420-400-E-2-ZB
im Paar
400
840
224
256
-
-
200
380.0
-
-
-
970
730
2.2400
83024200
YES
Telescopic slide GN 1420-...
GN 1420-450-E-2-ZB
im Paar
450
945
288
320
-
-
225
430.0
-
-
-
1100
830
2.1000
83024200
YES
Telescopic slide GN 1420-...
GN 1420-500-E-2-ZB
im Paar
500
1050
320
352
-
-
250
480.0
-
-
-
1190
910
2.8300
83024200
YES
Telescopic slide GN 1420-...
GN 1420-550-E-2-ZB
im Paar
550
1150
352
384
-
-
275
530.0
-
-
-
1180
900
3.1100
83024200
YES
Telescopic slide GN 1420-...
GN 1420-600-E-2-ZB
im Paar
600
1250
416
448
-
-
300
580.0
-
-
-
1230
970
3.4000
83024200
YES
Telescopic slide GN 1420-...
GN 1420-700-E-2-ZB
im Paar
700
1450
448
480
-
-
350
680.0
-
-
-
1290
1030
3.9800
83024200
YES
Telescopic slide GN 1420-...
GN 1420-800-E-2-ZB
im Paar
800
1648
384
416
672
704
271
522.5
774
-
-
1210
1020
4.8000
83024200
YES
Telescopic slide GN 1420-...
GN 1420-900-E-2-ZB
im Paar
900
1850
416
448
768
800
305
589.0
874
-
-
1050
900
5.1600
83024200
YES
Telescopic slide GN 1420-...
GN 1420-1000-E-2-ZB
im Paar
1000
2050
480
512
864
896
258
497.0
735.5
974
-
810
720
5.6900
83024200
YES
Telescopic slide GN 1420-...
GN 1420-1200-E-2-ZB
im Paar
1200
2450
576
608
1056
1088
251
482.0
712
943
1174
640
570
6.9000
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表