目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2408 - Telescope-Linear motion bearings, with in H-shape connected rails, Type GG, Runner with thread, on both sides
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Slides
GN 2408
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/linearkugellager/gn2408/gn2408_gg_asmtab.prj},{NB=Teleskop-Linearkugellager GN 2408-35-450-GG (0)},{PARTNUMBER=GN 2408-35-450-GG},{NORMNR=GN 2408},{H1=35},{L1=450},{L2=0},{L2X=494},{B1=33.0},{B2=34.0},{D1=M6},{D1X=6},{D2=6.5},{S=3.5},{T=10.0},{MAT=verzinkt, blau passiviert},{WEIGHT=2.7500},{CTN=83024900},{ROHS=YES},{PPATH=gn2408_gg/gn2408_gg_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
L1
Length
[mm]
B1
[mm]
B2
[mm]
D1
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescope-Linear motion b...
GN 2408-28-210-GG
28
210
24.6
25.8
M5
4.0
7.0
0.9200
83024900
YES
Telescope-Linear motion b...
GN 2408-28-370-GG
28
370
24.6
25.8
M5
4.0
7.0
1.6300
83024900
YES
Telescope-Linear motion b...
GN 2408-28-450-GG
28
450
24.6
25.8
M5
4.0
7.0
1.9800
83024900
YES
Telescope-Linear motion b...
GN 2408-28-530-GG
28
530
24.6
25.8
M5
4.0
7.0
2.3300
83024900
YES
Telescope-Linear motion b...
GN 2408-35-370-GG
35
370
33.0
34.0
M6
3.5
10.0
2.2600
83024900
YES
Telescope-Linear motion b...
GN 2408-35-450-GG
35
450
33.0
34.0
M6
3.5
10.0
2.7500
83024900
YES
Telescope-Linear motion b...
GN 2408-35-530-GG
35
530
33.0
34.0
M6
3.5
10.0
3.2200
83024900
YES
Telescope-Linear motion b...
GN 2408-35-610-GG
35
610
33.0
34.0
M6
3.5
10.0
3.7200
83024900
YES
Telescope-Linear motion b...
GN 2408-43-450-GG
43
450
42.0
44.0
M8
4.5
13.5
4.7300
83024900
YES
Telescope-Linear motion b...
GN 2408-43-610-GG
43
610
42.0
44.0
M8
4.5
13.5
6.4100
83024900
YES
Telescope-Linear motion b...
GN 2408-43-770-GG
43
770
42.0
44.0
M8
4.5
13.5
8.0900
83024900
YES
Telescope-Linear motion b...
GN 2408-43-930-GG
43
930
42.0
44.0
M8
4.5
13.5
8.0900
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表