目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 274.1 - Swivel Clamp Linear Actuator Connectors, Aluminum, with screw, stainless steel, Type OZ, without centring step (smooth)
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 274.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn274_1/gn_274_1_2_oz.prj},{NB=Laschen-Verfahrschlitten GN 274.1-B40-OZ-2-SW},{PARTNUMBER=GN 274.1-B40-OZ-2-SW},{NORMNR=GN 274.1},{FORM=OZ},{D1=B40},{D11=40},{B=65},{D2=10.5},{D3=M5},{NDM3=10.000},{KDM3=8.160},{D4=M 10},{NDM4=10.000},{KDM4=8.160},{K=65},{L1=148},{M=70},{S=17},{T=32.5},{Z=M10-50},{L2=-},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{R1=1.500},{WEIGHT=0.7000},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
B
Swivel width
[mm]
D2
[mm]
D3
Mounting screw on the follower
[mm]
K
Clamping length
[mm]
L1
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Swivel Clamp Linear Actua...
GN 274.1-B30-OZ-2-SW
B30 (without slide insert...
40
8.5
M4
40
95
43
13
20.0
M8-25
63 | 78
schwarz
0.1450
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G30-OZ-2-SW
G30 (with slide insert)
40
8.5
M4
40
95
43
13
20.0
M8-25
63 | 78
schwarz
0.1300
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-B40-OZ-2-SW
B40 (without slide insert...
65
10.5
M5
65
148
70
17
32.5
M10-50
-
schwarz
0.7000
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G40-OZ-2-SW
G40 (with slide insert)
65
10.5
M5
65
148
70
17
32.5
M10-50
-
schwarz
0.6700
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-B50-OZ-2-SW
B50 (without slide insert...
65
10.5
M6
65
148
70
17
32.5
M10-50
78 | 92
schwarz
0.6300
76090000
YES
Swivel Clamp Linear Actua...
GN 274.1-G50-OZ-2-SW
G50 (with slide insert)
65
10.5
M6
65
148
70
17
32.5
M10-50
78 | 92
schwarz
0.5800
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表