目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 146.1 - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Ganter
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Linear Actuators, Linear Actuator Connectors
GN 146.1
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_8/lineareinheiten_verfahrschlitten/gn146_1/gn_146_1_2.prj},{NB=Flansch-Verfahrschlitten GN 146.1-G40-56-2-SW},{PARTNUMBER=GN 146.1-G40-56-2-SW},{D11=40},{K=56},{D2=8.5},{NDM3=5},{KDM3=8.157},{NDM4=5.5},{KDM4=4.019},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{X2=52},{Y1=108},{Y2=82},{A=11.000},{B=43.980},{C=8.000},{D=10.000},{E=4.000},{F=6.000},{G=7.670},{H=18.000},{J=1.000},{L01=17.500},{R=11.000},{L3X=28.000},{L4=13.000},{N1=15.970},{P=3.000},{RP=12.000},{L22=46.000},{L23=36.000},{U=9.000},{A4=6.000},{B4=15.000},{C4=4.250},{D44=5.000},{E4=2.000},{F4=2.500},{H4=2.000},{J4=0.600},{L44=5.000},{R4=4.000},{RP1=29.000},{RR=21.550},{WEIGHT=0.4200},{NORMNR=GN 146.1},{D1=G40},{D1X=G40},{KS=Klemmschrauben mit Innensechskant},{D3=M5},{D4=M5},{Z=M10-35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
D3
Mounting screws on the follower
ⁿ/ₐ
L1
Length
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Linear Actuator Connector...
GN 146.1-B30-40-2-SW
B30 (without slide insert...
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1540
76090000
YES
Linear Actuator Connector...
GN 146.1-G30-40-2-SW
G30 (with slide insert)
40
6.5
M4
62
40
30
7
52
35
70
53
M8-25
63 | 78
black
0.1400
76090000
YES
Linear Actuator Connector...
GN 146.1-B30-56-2-SW
B30 (without slide insert...
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.5110
76090000
YES
Linear Actuator Connector...
GN 146.1-G30-56-2-SW
G30 (with slide insert)
56
8.5
M4
83
56
42
10
78
52
108
82
M10-35
-
black
0.5110
76090000
YES
Linear Actuator Connector...
GN 146.1-B40-56-2-SW
B40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4300
76090000
YES
Linear Actuator Connector...
GN 146.1-G40-56-2-SW
G40
56
8.5
M5
83
56
42
10
78
52
108
82
M10-35
78 | 92
black
0.4200
76090000
YES
Linear Actuator Connector...
GN 146.1-B40-65-2-SW
B40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
GN 146.1-G40-65-2-SW
G40
65
11.0
M5
95
65
50
14
92
62
128
98
M10-50
-
black
0.7940
76090000
YES
Linear Actuator Connector...
GN 146.1-B50-65-2-SW
B50 (without slide insert...
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.6750
76090000
YES
Linear Actuator Connector...
GN 146.1-G50-65-2-SW
G50 (with slide insert)
65
11.0
M6
95
65
50
14
92
62
128
98
M10-50
78 | 92
black
0.7200
76090000
YES
Linear Actuator Connector...
GN 146.1-B60-80-2-SW
B60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
1.1300
76090000
YES
Linear Actuator Connector...
GN 146.1-G60-80-2-SW
G60
80
11.0
M8
112
80
60
14
110
74
154
118
M10-50
78 | 92
black
1.1300
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表