您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 990 - Construction tubings, square
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tubes, Rods
GN 990 Construction Square, Stainless Steel / Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohre_stangen/gn990_v/gn_990v.prj},{NB=Konstruktionsrohr GN 990-NI-V25-200-BL},{PARTNUMBER=GN 990-NI-V25-200-BL},{NORMNR=GN 990},{WSVIS=Edelstahl},{VER=5},{L=200},{S2=21},{W2=2.0},{AFVIS=blank unbehandelt},{WEIGHT=0.2298},{CTN=73042400},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
WSVIS
Material
ⁿ/ₐ
S1
Square
[mm]
L
Length ±0.5
[mm]
S2
[mm]
W2
[mm]
AFVIS
Version
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Construction tubing GN 99...
GN 990-AL-V10-200-EL
Aluminium
V10
200
7
1.5
anodized natural colour
0.0195
76090000
YES
Construction tubing GN 99...
GN 990-AL-V10-500-EL
Aluminium
V10
500
7
1.5
anodized natural colour
0.0400
76090000
YES
Construction tubing GN 99...
GN 990-AL-V10-1000-EL
Aluminium
V10
1000
7
1.5
anodized natural colour
0.0972
76090000
YES
Construction tubing GN 99...
GN 990-AL-V12-200-EL
Aluminium
V12
200
9
1.5
anodized natural colour
0.0240
76090000
YES
Construction tubing GN 99...
GN 990-AL-V12-500-EL
Aluminium
V12
500
9
1.5
anodized natural colour
0.0595
76090000
YES
Construction tubing GN 99...
GN 990-AL-V12-1000-EL
Aluminium
V12
1000
9
1.5
anodized natural colour
0.1190
76090000
YES
Construction tubing GN 99...
GN 990-AL-V16-200-EL
Aluminium
V16
200
13
1.5
anodized natural colour
0.0320
76090000
YES
Construction tubing GN 99...
GN 990-AL-V16-500-EL
Aluminium
V16
500
13
1.5
anodized natural colour
0.0800
76090000
YES
Construction tubing GN 99...
GN 990-AL-V16-1000-EL
Aluminium
V16
1000
13
1.5
anodized natural colour
0.1600
76090000
YES
Construction tubing GN 99...
GN 990-AL-V20-200-EL
Aluminium
V20
200
16
2.0
anodized natural colour
0.0780
76090000
YES
Construction tubing GN 99...
GN 990-AL-V20-500-EL
Aluminium
V20
500
16
2.0
anodized natural colour
0.1940
76090000
YES
Construction tubing GN 99...
GN 990-AL-V20-1000-EL
Aluminium
V20
1000
16
2.0
anodized natural colour
0.3880
76090000
YES
Construction tubing GN 99...
GN 990-AL-V20-2000-EL
Aluminium
V20
2000
16
2.0
anodized natural colour
0.7760
76090000
YES
Construction tubing GN 99...
GN 990-NI-V20-200-BL
Stainless Steel
V20
200
16
2.0
blank untreated
0.2250
73042400
YES
Construction tubing GN 99...
GN 990-NI-V20-500-BL
Stainless Steel
V20
500
16
2.0
blank untreated
0.5635
73042400
YES
Construction tubing GN 99...
GN 990-NI-V20-1000-BL
Stainless Steel
V20
1000
16
2.0
blank untreated
1.1270
73042400
YES
Construction tubing GN 99...
GN 990-NI-V20-2000-BL
Stainless Steel
V20
2000
16
2.0
blank untreated
2.2540
73042400
YES
Construction tubing GN 99...
GN 990-AL-V25-200-EL
Aluminium
V25
200
21
2.0
anodized natural colour
0.0990
76090000
YES
Construction tubing GN 99...
GN 990-AL-V25-500-EL
Aluminium
V25
500
21
2.0
anodized natural colour
0.2490
76090000
YES
Construction tubing GN 99...
GN 990-AL-V25-1000-EL
Aluminium
V25
1000
21
2.0
anodized natural colour
0.4970
76090000
YES
Construction tubing GN 99...
GN 990-AL-V25-2000-EL
Aluminium
V25
2000
21
2.0
anodized natural colour
1.1000
76090000
YES
Construction tubing GN 99...
GN 990-NI-V25-200-BL
Stainless Steel
V25
200
21
2.0
blank untreated
0.2298
73042400
YES
Construction tubing GN 99...
GN 990-NI-V25-500-BL
Stainless Steel
V25
500
21
2.0
blank untreated
0.7000
73042400
YES
Construction tubing GN 99...
GN 990-NI-V25-1000-BL
Stainless Steel
V25
1000
21
2.0
blank untreated
1.4490
73042400
YES
Construction tubing GN 99...
GN 990-NI-V25-2000-BL
Stainless Steel
V25
2000
21
2.0
blank untreated
2.8980
73042400
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表