目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 273 - Stainless Steel-Swivel Clamp Connectors, with screw, stainless steel
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 273 Swivel Clamp Connectors, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn273_ni/gn_273_ni.prj},{NB=Edelstahl-Laschen-Klemmverbinder GN 273-B15-2-NI},{PARTNUMBER=GN 273-B15-2-NI},{NORMNR=GN 273},{D1=B15},{D11=15.000},{B=25},{D2=6.5},{NDM3=6.000},{KDM3=4.773},{P3=1.000},{NDM4=6.000},{KDM4=4.773},{P4=1.000},{K=25},{L1=64},{M=29.5},{S=10},{T=12.5},{Z=M6-20},{L2=-},{S22=10.310},{A=30.000},{C=5.000},{E=1.500},{F=7.500},{G=10.500},{H=6.000},{I=2.500},{J=1.000},{S2=5.775},{N=4.667},{O=3.000},{R=3.000},{U=4.576},{ZX=0.500},{OBVIS=blank},{WEIGHT=0.1470},{CTN=73072210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
B
Swivel width
[mm]
D2
[mm]
K
[mm]
L1
Length
[mm]
M
[mm]
S
[mm]
T
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Swivel Cl...
GN 273-B12-2-NI
B12
25
6.5
25
64
29.5
10
12.5
M6-20
-
0.1560
73072210
YES
Stainless Steel-Swivel Cl...
GN 273-B14-2-NI
B14
25
6.5
25
64
29.5
10
12.5
M6-20
-
0.1490
73072210
YES
Stainless Steel-Swivel Cl...
GN 273-B15-2-NI
B15
25
6.5
25
64
29.5
10
12.5
M6-20
-
0.1470
73072210
YES
Stainless Steel-Swivel Cl...
GN 273-B16-2-NI
B16
25
6.5
25
64
29.5
10
12.5
M6-20
-
0.1430
73072210
YES
Stainless Steel-Swivel Cl...
GN 273-B18-2-NI
B18
25
6.0
25
64
29.5
10
12.5
M6-20
45 | 63
0.1350
73072210
YES
Stainless Steel-Swivel Cl...
GN 273-B20-2-NI
B20
25
6.0
25
64
29.5
10
12.5
M6-20
46 | 63
0.1260
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表