目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 192.5 - Stainless Steel-Flanged Connector Clamps, Type B, with seals, with stainless steel cap nut DIN 917
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN 192.5 T-Angle Connector Clamps, Stainless Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn192_5/gn_192_5_b.prj},{NB=Edelstahl-Winkel-Klemmverbinder GN 192.5-B30-B30-B-4},{PARTNUMBER=GN 192.5-B30-B30-B-4},{NORMNR=GN 192.5},{D1=B30},{D2=B30},{B=22},{K1=37},{K2=42},{L1=96.0},{L2=35.0},{M=60},{Z1=M8},{Z2=M8},{L3Z1=63 | 78},{L3Z2=63 | 78},{WEIGHT=0.3200},{CTN=73072210},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
B
[mm]
K1
Clamping lenght
[mm]
K2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever for Z1
ⁿ/ₐ
L3Z2
Clamping lever for Z2
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
INFOGANTER
Product details
ⁿ/ₐ
Stainless Steel-T-angle c...
GN 192.5-B30-B30-B-4
B30
B30
22
37
42
96.0
35.0
60
M8
M8
63 | 78
63 | 78
0.3200
73072210
YES
Product details
Stainless Steel-T-angle c...
GN 192.5-B50-B50-B-4
B50
B50
30
65
75
151.5
48.5
103
M10
M10
78 | 92
78 | 92
1.0230
73072210
YES
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表