目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 484 - Attachment Swivel Mountings Clamps, Aluminium
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 484 Attachment Swivel Mountings Clamps, Aluminium
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn484/gn_484.prj},{NB=Anbau-Laschen-Klemmhalter GN 484-M8-20-MT},{PARTNUMBER=GN 484-M8-20-MT},{NORMNR=GN 484},{D1=M8},{D1X=8},{MD1=14},{K=20},{KM=11},{D2=8.5},{D3=5.5},{L1=38},{L2=28.0},{L3=17},{L4=10.0},{M=14},{LD3=M5-20},{LGK=M5-20},{MATERIAL=Aluminium},{OB=matt, gleitgeschliffen},{WEIGHT=0.0233},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
ⁿ/ₐ
K
[mm]
D2
[mm]
D3
Swivel bore
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
[mm]
LD3
Clamping kit for d3
ⁿ/ₐ
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Attachment clamp mounting...
GN 484-M5-16-ELS
M5
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0123
76090000
YES
Attachment clamp mounting...
GN 484-M5-16-MT
M5
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0122
76090000
YES
Attachment clamp mounting...
GN 484-M6-16-ELS
M6
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0120
76090000
YES
Attachment clamp mounting...
GN 484-M6-16-MT
M6
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0120
76090000
YES
Attachment clamp mounting...
GN 484-M8-16-ELS
M8
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Anodized black
0.0114
76090000
YES
Attachment clamp mounting...
GN 484-M8-16-MT
M8
16
7.0
4.5
30
22.0
13
8.0
-
M4-16
Matte, ground
0.0116
76090000
YES
Attachment clamp mounting...
GN 484-M6-20-ELS
M6
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Anodized black
0.0239
76090000
YES
Attachment clamp mounting...
GN 484-M6-20-MT
M6
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Matte, ground
0.0241
76090000
YES
Attachment clamp mounting...
GN 484-M8-20-ELS
M8
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Anodized black
0.0233
76090000
YES
Attachment clamp mounting...
GN 484-M8-20-MT
M8
20
8.5
5.5
38
28.0
17
10.0
14
M5-20
Matte, ground
0.0233
76090000
YES
Attachment clamp mounting...
GN 484-M8-25-ELS
M8
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Anodized black
0.0460
76090000
YES
Attachment clamp mounting...
GN 484-M8-25-MT
M8
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Matte, ground
0.0461
76090000
YES
Attachment clamp mounting...
GN 484-M10-25-ELS
M10
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Anodized black
0.0450
76090000
YES
Attachment clamp mounting...
GN 484-M10-25-MT
M10
25
10.0
6.5
46
33.5
20
12.5
17
M6-25
Matte, ground
0.0449
76090000
YES
Attachment clamp mounting...
GN 484-M8-30-ELS
M8
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Anodized black
0.0834
76090000
YES
Attachment clamp mounting...
GN 484-M8-30-MT
M8
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Matte, ground
0.0835
76090000
YES
Attachment clamp mounting...
GN 484-M10-30-ELS
M10
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Anodized black
0.0820
76090000
YES
Attachment clamp mounting...
GN 484-M10-30-MT
M10
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Matte, ground
0.0820
76090000
YES
Attachment clamp mounting...
GN 484-M12-30-ELS
M12
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Anodized black
0.0800
76090000
YES
Attachment clamp mounting...
GN 484-M12-30-MT
M12
30
10.0
6.5
55
40.0
24
15.0
20
M6-30
Matte, ground
0.0700
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表