目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 473 - Base Plate Mounting Clamps, Aluminum
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps (Aluminum)
GN 473 Base Plate Mounting Clamps, Aluminum
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmhalter_aluminium/gn473/gn_473.prj},{NB=Fuss-Klemmhalter GN 473-B12-ELS},{PARTNUMBER=GN 473-B12-ELS},{NORMNR=GN 473},{D1=B12},{D11=12.00},{B1=16},{B2=35},{D2=38.0},{NDM=5.000},{NDM1=4.019},{D3=M5},{D4=M5},{L1=25},{L2=8.0},{L3=8.0},{L4=2.5},{M=27},{S11=10.000},{S=10},{KLEMM=M5-16},{OFVIS=eloxiert schwarz},{R=16.500},{X1=9.000},{X2=5.5},{X=5.500},{L4X=21.500},{L5=6.000},{SH=8.500},{RR=7.300},{SW=4.000},{H=2.500},{RK=0.4},{LT=0.500},{TD=0.500},{WEIGHT=0.0330},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
B1
[mm]
B2
[mm]
D2
[mm]
D3
Clamping thread
ⁿ/ₐ
D4
for screw
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
S
Square
[mm]
KLEMM
Clamping kits for d3
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Mounting Clamp...
GN 473-B8-MT
B8
14
29
31.5
M4
M4
20
7.0
7.0
22
-
M4-14
Matte, ground
0.0230
76090000
YES
Base Plate Mounting Clamp...
GN 473-B8-ELS
B8
14
29
31.5
M4
M4
20
7.0
7.0
22
-
M4-14
Anodized black
0.0230
76090000
YES
Base Plate Mounting Clamp...
GN 473-B10-MT
B10
16
35
38.0
M5
M5
24
8.0
8.0
27
8
M5-16
Matte, ground
0.0370
76090000
YES
Base Plate Mounting Clamp...
GN 473-B10-ELS
B10
16
35
38.0
M5
M5
24
8.0
8.0
27
8
M5-16
Anodized black
0.0400
76090000
YES
Base Plate Mounting Clamp...
GN 473-B12-MT
B12
16
35
38.0
M5
M5
25
8.0
8.0
27
10
M5-16
Matte, ground
0.0300
76090000
YES
Base Plate Mounting Clamp...
GN 473-B12-ELS
B12
16
35
38.0
M5
M5
25
8.0
8.0
27
10
M5-16
Anodized black
0.0330
76090000
YES
Base Plate Mounting Clamp...
GN 473-B15-MT
B15
20
41
45.0
M6
M6
30
10.0
10.0
32
12
M6-20
Matte, ground
0.0600
76090000
YES
Base Plate Mounting Clamp...
GN 473-B15-ELS
B15
20
41
45.0
M6
M6
30
10.0
10.0
32
12
M6-20
Anodized black
0.0500
76090000
YES
Base Plate Mounting Clamp...
GN 473-B16-MT
B16
20
41
45.0
M6
M6
31
10.0
10.0
32
-
M6-20
Matte, ground
0.0570
76090000
YES
Base Plate Mounting Clamp...
GN 473-B16-ELS
B16
20
41
45.0
M6
M6
31
10.0
10.0
32
-
M6-20
Anodized black
0.0620
76090000
YES
Base Plate Mounting Clamp...
GN 473-B20-MT
B20
25
44
50.0
M6
M6
35
12.5
12.5
36
16
M6-25
Matte, ground
0.0800
76090000
YES
Base Plate Mounting Clamp...
GN 473-B20-ELS
B20
25
44
50.0
M6
M6
35
12.5
12.5
36
16
M6-25
Anodized black
0.0760
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表