目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 71802 - Winkeld ball joint, Type C, with threaded ball shanks, without safety catch
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Angled ball joints
DIN 71802
DIN 71802 C
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/winkelgelenke/din71802/din71802_c/din_71802_c_ass.prj},{NB=Winkelgelenk mit Gewindezapfen DIN 71802-13-M8L-C (0)},{PARTNUMBER=DIN 71802-13-M8L-C},{NORMNR=DIN 71802},{PPATH=din_71802_c_3.prj},{D1=13},{D2=M8L},{WKL=0},{D2N=M 8},{D2L=M 8L},{D3=M8},{D4=8},{D5=13},{D6=19.3},{L1=16.5},{L3=12.0},{L4=30},{T=14.0},{SW=11},{ABZ=60},{D2X='M8','M8L'},{WEIGHT=0.0758},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
H9/h9
[mm]
D2
Screw threads
ⁿ/ₐ
D3
Screw threads
ⁿ/ₐ
D5
[mm]
D6
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
T
min.
[mm]
SW
[mm]
ABZ
min. pull-off force
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Winkeld ball joint with t...
DIN 71802-8-M5-C
8
M5
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0140
84879059
YES
Winkeld ball joint with t...
DIN 71802-8-M5L-C
8
M5L
M5
8
12.8
10.0
8.5
22
10.5
7
30
0.0150
84879059
YES
Winkeld ball joint with t...
DIN 71802-10-M6-C
10
M6
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0250
84879059
YES
Winkeld ball joint with t...
DIN 71802-10-M6L-C
10
M6L
M6
10
14.8
12.5
10.5
25
11.5
8
40
0.0250
84879059
YES
Winkeld ball joint with t...
DIN 71802-13-M8-C
13
M8
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0490
84879059
YES
Winkeld ball joint with t...
DIN 71802-13-M8L-C
13
M8L
M8
13
19.3
16.5
12.0
30
14.0
11
60
0.0758
84879059
YES
Winkeld ball joint with t...
DIN 71802-16-M10-C
16
M10
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.1000
84879059
YES
Winkeld ball joint with t...
DIN 71802-16-M10L-C
16
M10L
M10
16
24.0
20.0
15.0
35
15.5
13
80
0.0950
84879059
YES
Winkeld ball joint with t...
DIN 71802-16-M12-C
16
M12
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1000
84879059
YES
Winkeld ball joint with t...
DIN 71802-16-M12L-C
16
M12L
M12
16
24.0
20.0
15.0
35
15.5
13
80
0.1000
84879059
YES
Winkeld ball joint with t...
DIN 71802-19-M14F-C
19
M14F
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2170
84879059
YES
Winkeld ball joint with t...
DIN 71802-19-M14FL-C
19
M14L
M14x1.5
22
30.0
28.0
19.5
45
21.5
16
100
0.2000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表