目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without keyway
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN 2241
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/wellenkupplungen/gn2241/gn2241_b_asmtab.prj},{NB=Elastomer-Klauenkupplung GN 2241-30-B10-14-AL-WS},{PARTNUMBER=GN 2241-30-B10-14-AL-WS},{NORMNR=GN 2241},{D1=30},{D2=B10},{D2X=10},{D3=14},{D4=M4},{D4X=4.0},{L1=35},{L2=11},{L3=5.5},{S=1.5},{A=1.7},{H=WS - 92 Shore A, weiß},{WEIGHT=0.0530},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2241_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer jaw coupling GN...
GN 2241-14-B3-3-AL-BS
14
B3
3
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B3-4-AL-BS
14
B3
4
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B3-5-AL-BS
14
B3
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B3-6-AL-BS
14
B3
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B4-4-AL-BS
14
B4
4
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B4-5-AL-BS
14
B4
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B4-6-AL-BS
14
B4
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B5-5-AL-BS
14
B5
5
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B5-6-AL-BS
14
B5
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-14-B6-6-AL-BS
14
B6
6
M3
22
7
3.5
1.0
0.7
BS - 80 Shore A, blue
0.0090
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B5-5-AL-BS
20
B5
5
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B5-6-AL-BS
20
B5
6
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B5-8-AL-BS
20
B5
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B6-6-AL-BS
20
B6
6
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B6-8-AL-BS
20
B6
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-20-B8-8-AL-BS
20
B8
8
M3
30
10
5.0
1.0
0.7
BS - 80 Shore A, blue
0.0220
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B8-8-AL-BS
30
B8
8
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B8-10-AL-BS
30
B8
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B8-12-AL-BS
30
B8
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B8-14-AL-BS
30
B8
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B10-10-AL-BS
30
B10
10
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B10-12-AL-BS
30
B10
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B10-14-AL-BS
30
B10
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B12-12-AL-BS
30
B12
12
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
Elastomer jaw coupling GN...
GN 2241-30-B12-14-AL-BS
30
B12
14
M4
35
11
5.5
1.5
1.7
BS - 80 Shore A, blue
0.0530
84836080
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表