目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 240 B - Rapid plug-in coupling, type B, with outside thread
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Quick-fit couplings
GN 240
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/schnellsteck_kupplungen/gn240/gn240_b_asmtab.prj},{NB=Schnellsteck-Kupplung GN 240-M12-B},{PARTNUMBER=GN 240-M12-B},{NORMNR=GN 240},{D=M12},{D1=10.0},{D2=18.5},{D3=21.0},{D4=13.3},{L6=8.8},{L7=9},{NDM=12},{KDM=9.853},{KDM1=10.106},{E1=32.5},{E2=21.0},{L1=66.5},{L2=34.0},{L3=21.0},{L4=25},{L5=17.7},{SW1=30},{SW2=19},{M2=32.20},{X=0.8},{MAX=10000},{WEIGHT=0.2200},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn240_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
E1
[mm]
E2
≈
[mm]
L1
≈
[mm]
L2
[mm]
L3
min.
[mm]
L4
[mm]
L5
+1
[mm]
SW1
[mm]
SW2
[mm]
X
[mm]
MAX
max. pull- push load
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rapid plug-in coupling GN...
GN 240-M6-B
M6
21.0
11.0
37.5
18.0
11.0
14
10.0
19
10
0.6
2500
0.0450
84836080
YES
Rapid plug-in coupling GN...
GN 240-M8-B
M8
26.0
14.5
45.0
22.5
13.5
17
12.5
24
13
0.7
4500
0.0890
84836080
YES
Rapid plug-in coupling GN...
GN 240-M10-B
M10
30.0
19.0
56.0
29.0
16.0
20
17.2
27
17
0.7
6500
0.1550
84836080
YES
Rapid plug-in coupling GN...
GN 240-M10x1,25-B
M10x1,25
30.0
19.0
56.0
29.0
16.0
20
17.2
27
17
0.7
6500
0.1450
84836080
YES
Rapid plug-in coupling GN...
GN 240-M12-B
M12
32.5
21.0
66.5
34.0
21.0
25
17.7
30
19
0.8
10000
0.2200
84836080
YES
Rapid plug-in coupling GN...
GN 240-M12x1,25-B
M12x1,25
32.5
21.0
66.5
34.0
21.0
25
17.7
30
19
0.8
10000
0.2200
84836080
YES
Rapid plug-in coupling GN...
GN 240-M16-B
M16
39.0
27.0
83.0
42.0
25.0
30
24.0
36
24
1.0
18000
0.3970
84836080
YES
Rapid plug-in coupling GN...
GN 240-M16x1,5-B
M16x1,5
39.0
27.0
83.0
42.0
25.0
30
24.0
36
24
1.0
18000
0.3980
84836080
YES
Rapid plug-in coupling GN...
GN 240-M20-B
M20
44.0
34.0
93.5
45.5
29.0
35
24.5
41
30
1.0
30000
0.5990
84836080
YES
Rapid plug-in coupling GN...
GN 240-M20x1,5-B
M20x1,5
44.0
34.0
93.5
45.5
29.0
35
24.5
41
30
1.0
30000
0.5940
84836080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表