目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 656 - Oil Level Indicator with Electrical Oil Level Monitoring, Axial Plug
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Level Indicators
GN 656 Oil Level Indicators with Electrical Oil Level Monitoring, Axial Plug
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelstandanzeiger/gn656/gn656_asmtab.prj},{NB=Oelstandanzeiger GN 656-127-LO},{PARTNUMBER=GN 656-127-LO},{NORMNR=GN 656},{L1=127},{B=31},{D=M12},{H=30},{K=50},{L2=21.8},{L3=97},{L4=172.5},{L5=15},{L6=28},{L7=20},{L8=29},{L9=25.5},{S=8},{MD=18},{FORM=LO - mit Öffnerkontakt},{VERS=1},{WEIGHT=0.2330},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn656_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
B
[mm]
D
Thread
ⁿ/ₐ
H
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
S
≈ max. wall thickness
[mm]
MD
max. compressive strength
[bar]
FORM
Form
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil Lever Indicator GN 65...
GN 656-127-LO
127
31
M12
30
50
21.8
97
172.5
15
28
20
29
25.5
8
18
LO - with normally closed...
0.2330
90268080
YES
Oil Lever Indicator GN 65...
GN 656-127-LS
127
31
M12
30
50
21.8
97
172.5
15
28
20
29
25.5
8
18
LS - with normally open c...
0.1860
90268080
YES
Oil Lever Indicator GN 65...
GN 656-127-LW
127
31
M12
30
50
21.8
97
172.5
15
28
20
29
25.5
8
18
LS - with change-over con...
0.2330
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表