目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 541.2 - Oil Sight Glasses
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil Sight Glasses
GN 541.2 Oil Sight Glasses, Crystal Clear Plastic, Sealing Overlying, with Prismatic Effect
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/oelschauglaeser/gn541_2/gn541_2.prj},{NB=Oelschauglas GN 541.2-11-G3/8},{PARTNUMBER=GN 541.2-11-G3/8},{NORMNR=GN 541.2},{D1=11},{D2=G3/8},{D3=22.0},{L1=7.5},{L2=7},{S=19},{D2N=16.662},{D2K=14.950},{R=33.160},{D22=20.900},{L21=1.400},{D32=21.930},{WEIGHT=0.0030},{CTN=90261089},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Window glass
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oil Sight Glass GN 541.2-...
GN 541.2-9-G1/4
9
G1/4
18.0
10.0
6
15
0.0020
90261089
YES
Oil Sight Glass GN 541.2-...
GN 541.2-11-G3/8
11
G3/8
22.0
7.5
7
19
0.0030
90261089
YES
Oil Sight Glass GN 541.2-...
GN 541.2-14-G1/2
14
G1/2
26.0
10.5
8
22
0.0050
90261089
YES
Oil Sight Glass GN 541.2-...
GN 541.2-20-G3/4
20
G3/4
31.5
10.5
9
27
0.0060
90261089
YES
Oil Sight Glass GN 541.2-...
GN 541.2-25-G1
25
G1
40.0
11.0
10
34
0.0120
90261089
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表