您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 5862 - Load hooks
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Load Rings, Lifting points
GN 5862 Load Hooks, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/lastbuegel_anschlagpunkte/gn5862/gn5862_asmtab.prj},{NB=Lasthaken GN 5862-M20-30 (0)},{PARTNUMBER=GN 5862-M20-30},{NORMNR=GN 5862},{D1=M20},{POS=0},{D2=9.6},{L=30},{E=61},{H1=215},{H2=187},{H3=126},{H4=61},{H5=78},{K1=20},{K2=95},{K3=42},{K4=136},{C=30},{S=55},{A=70},{N=2.50},{WEIGHT=1.78000},{CTN=73269094},{ROHS=YES},{VERS=3},{INFOGANTER=Produktdetails},{ANG=28.0},{PPATH=gn5862_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L
Length
[mm]
E
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
C
[mm]
S
[mm]
A
Tightenin torque
[Nm]
N
Nominal
[t]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Load hook GN 5862-M12-18
GN 5862-M12-18
M12
4.8
18
40
129
116
75
41
49
12
53
25
82
18
36
10
0.63
0.40000
73269094
YES
Load hook GN 5862-M16-24
GN 5862-M16-24
M16
7.4
24
46
166
146
97
49
63
16
73
32
105
25
41
30
1.50
0.82000
73269094
YES
Load hook GN 5862-M20-30
GN 5862-M20-30
M20
9.6
30
61
215
187
126
61
78
20
95
42
136
30
55
70
2.50
1.78000
73269094
YES
Load hook GN 5862-M24-36
GN 5862-M24-36
M24
12.1
36
78
263
227
150
77
96
26
118
52
163
35
70
150
4.00
3.40000
73269094
YES
Load hook GN 5862-M30-45
GN 5862-M30-45
M30
15.6
45
95
304
267
174
93
119
30
135
57
189
40
85
225
5.00
6.00000
73269094
YES
Load hook GN 5862-M36-54
GN 5862-M36-54
M36
19.0
54
100
359
310
208
102
137
36
161
68
227
48
90
410
8.00
10.10000
73269094
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表