目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 356 - Rubber buffers, Type EE, with 2 female threads
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber Buffers
GN 356 Rubber Buffers, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gummipuffer/gn356/gn356_ee.prj},{NB=Gummipuffer GN 356-25-20-20-EE-55},{PARTNUMBER=GN 356-25-20-20-EE-55},{NORMNR=GN 356},{D1=25},{H=20},{D2=20},{D3=M6},{T=6},{NR=mittel (55)},{NDM=6},{WEIGHT=0.02200},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{S=2.000},{D=11.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
ⁿ/ₐ
T
[mm]
NR
Rubber hardness Shore A ±5
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Rubber buffer GN 356-15-1...
GN 356-15-15-12-EE-40
15
15
12
M4
4
soft (40)
0.00600
40169991
YES
Rubber buffer GN 356-20-1...
GN 356-20-15-14-EE-40
20
15
14
M6
6
soft (40)
0.01550
40169991
YES
Rubber buffer GN 356-20-2...
GN 356-20-20-16-EE-40
20
20
16
M6
6
soft (40)
0.01850
40169991
YES
Rubber buffer GN 356-25-2...
GN 356-25-20-20-EE-40
25
20
20
M6
6
soft (40)
0.02200
40169991
YES
Rubber buffer GN 356-30-2...
GN 356-30-20-22-EE-40
30
20
22
M8
8
soft (40)
0.03100
40169991
YES
Rubber buffer GN 356-40-2...
GN 356-40-25-30-EE-40
40
25
30
M8
8
soft (40)
0.06400
40169991
YES
Rubber buffer GN 356-40-3...
GN 356-40-30-33-EE-40
40
30
33
M8
8
soft (40)
0.08000
40169991
YES
Rubber buffer GN 356-50-3...
GN 356-50-30-42-EE-40
50
30
42
M10
10
soft (40)
0.10900
40169991
YES
Rubber buffer GN 356-75-4...
GN 356-75-40-60-EE-40
75
40
60
M12
12
soft (40)
0.31000
40169991
YES
Rubber buffer GN 356-15-1...
GN 356-15-15-12-EE-55
15
15
12
M4
4
medium (55)
0.00600
40169991
YES
Rubber buffer GN 356-20-1...
GN 356-20-15-14-EE-55
20
15
14
M6
6
medium (55)
0.01550
40169991
YES
Rubber buffer GN 356-20-2...
GN 356-20-20-16-EE-55
20
20
16
M6
6
medium (55)
0.01850
40169991
YES
Rubber buffer GN 356-25-2...
GN 356-25-20-20-EE-55
25
20
20
M6
6
medium (55)
0.02200
40169991
YES
Rubber buffer GN 356-30-2...
GN 356-30-20-22-EE-55
30
20
22
M8
8
medium (55)
0.03100
40169991
YES
Rubber buffer GN 356-40-2...
GN 356-40-25-30-EE-55
40
25
30
M8
8
medium (55)
0.06400
40169991
YES
Rubber buffer GN 356-40-3...
GN 356-40-30-33-EE-55
40
30
33
M8
8
medium (55)
0.08000
40169991
YES
Rubber buffer GN 356-50-3...
GN 356-50-30-42-EE-55
50
30
42
M10
10
medium (55)
0.10900
40169991
YES
Rubber buffer GN 356-75-4...
GN 356-75-40-60-EE-55
75
40
60
M12
12
medium (55)
0.31000
40169991
YES
Rubber buffer GN 356-15-1...
GN 356-15-15-12-EE-70
15
15
12
M4
4
hard (70)
0.00600
40169991
YES
Rubber buffer GN 356-20-1...
GN 356-20-15-14-EE-70
20
15
14
M6
6
hard (70)
0.01550
40169991
YES
Rubber buffer GN 356-20-2...
GN 356-20-20-16-EE-70
20
20
16
M6
6
hard (70)
0.01850
40169991
YES
Rubber buffer GN 356-25-2...
GN 356-25-20-20-EE-70
25
20
20
M6
6
hard (70)
0.02200
40169991
YES
Rubber buffer GN 356-30-2...
GN 356-30-20-22-EE-70
30
20
22
M8
8
hard (70)
0.03100
40169991
YES
Rubber buffer GN 356-40-2...
GN 356-40-25-30-EE-70
40
25
30
M8
8
hard (70)
0.06400
40169991
YES
Rubber buffer GN 356-40-3...
GN 356-40-30-33-EE-70
40
30
33
M8
8
hard (70)
0.08000
40169991
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表