目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 344.2 - ESD-Levelling feet in electrically conductive ESD-plastic (antistatic), Type AG, without nut, with rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 344.2 Leveling Feet, Threaded Stud Steel, Foot Antistatic ESD Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn344_2/gn344_2_ag.prj},{NB=Gelenkfuss GN 344.2-80-M16-158-AG (0)},{PARTNUMBER=GN 344.2-80-M16-158-AG},{NORMNR=GN 344.2},{V=1},{WINKEL=0},{FORM=AG},{DD1=76.800},{D1=80},{D2=M16},{ND=16.000},{L1=158},{L2=43},{L3=24},{SW=24},{KUDU=24},{STB=18},{VER=2.0},{WEIGHT=0.38000},{CTN=73269098},{ROHS=YES},{VERS=2},{SWV=10},{DX1=17},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
STB
Static load in kN (see information)
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 344.2-6...
GN 344.2-60-M8-43-AG
60
M8
43
33
24
14
14
14
0.08500
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M8-68-AG
60
M8
68
33
24
14
14
14
0.08000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M10-43-AG
60
M10
43
33
24
14
14
14
0.09100
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M10-68-AG
60
M10
68
33
24
14
14
14
0.10400
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M10-98-AG
60
M10
98
33
24
14
14
14
0.12000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M12-43-AG
60
M12
43
33
24
14
14
14
0.11000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M12-68-AG
60
M12
68
33
24
14
14
14
0.11000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M12-98-AG
60
M12
98
33
24
14
14
14
0.14000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M14-68-AG
60
M14
68
33
24
14
14
14
0.13150
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M14-98-AG
60
M14
98
33
24
14
14
14
0.16100
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M14-148-AG
60
M14
148
33
24
14
14
14
0.20890
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-68-AG
60
M16
68
33
24
16
14
14
0.16000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-108-AG
60
M16
108
33
24
16
14
14
0.21100
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-148-AG
60
M16
148
33
24
16
14
14
0.26200
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-168-AG
60
M16
168
33
24
16
14
14
0.28700
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-58-AG
60
M16
58
43
24
24
24
18
0.20000
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-98-AG
60
M16
98
43
24
24
24
18
0.27550
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-138-AG
60
M16
138
43
24
24
24
18
0.32550
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M16-158-AG
60
M16
158
43
24
24
24
18
0.34950
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M20-98-AG
60
M20
98
43
24
24
24
18
0.34250
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M20-138-AG
60
M20
138
43
24
24
24
18
0.42650
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M20-158-AG
60
M20
158
43
24
24
24
18
0.81250
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M20-198-AG
60
M20
198
43
24
24
24
18
0.53950
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M24-98-AG
60
M24
98
43
24
24
24
18
0.43150
73269098
YES
Levelling foot GN 344.2-6...
GN 344.2-60-M24-138-AG
60
M24
138
43
24
24
24
18
0.55050
73269098
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表