目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.6 KR - Stainless Steel-Levelling feet, Threaded stud, Type KR, with plastic cap, non-gliding
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.6 Leveling Feet, Stainless Steel, with Threaded Stud
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_6/gn343_6_kr_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.6-40-M12-100-KR (0)},{PARTNUMBER=GN 343.6-40-M12-100-KR},{NORMNR=GN 343.6},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=16},{WINKEL=0},{WINKELX=-15° bis 15°},{PPATH=gn343_6_kr_asmtpl.prj},{WEIGHT=0.19400},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.6-25-M6-40-KR
25
M6
40
20.5
5.5
12
4
0.04150
73269098
YES
Levelling foot with threa...
GN 343.6-25-M6-50-KR
25
M6
50
20.5
5.5
12
4
0.04350
73269098
YES
Levelling foot with threa...
GN 343.6-25-M6-63-KR
25
M6
63
20.5
5.5
12
4
0.04550
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-40-KR
25
M8
40
20.5
5.5
12
7
0.04950
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-50-KR
25
M8
50
20.5
5.5
12
7
0.05300
73269098
YES
Levelling foot with threa...
GN 343.6-25-M8-63-KR
25
M8
63
20.5
5.5
12
7
0.05700
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-50-KR
25
M10
50
20.5
5.5
12
11
0.06700
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-63-KR
25
M10
63
20.5
5.5
12
11
0.07300
73269098
YES
Levelling foot with threa...
GN 343.6-25-M10-80-KR
25
M10
80
20.5
5.5
12
11
0.08100
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-40-KR
32
M8
40
24.5
6.5
12
7
0.07700
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-50-KR
32
M8
50
24.5
6.5
12
7
0.08000
73269098
YES
Levelling foot with threa...
GN 343.6-32-M8-63-KR
32
M8
63
24.5
6.5
12
7
0.08400
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-50-KR
32
M10
50
24.5
6.5
15
11
0.10000
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-63-KR
32
M10
63
24.5
6.5
15
11
0.10600
73269098
YES
Levelling foot with threa...
GN 343.6-32-M10-80-KR
32
M10
80
24.5
6.5
15
11
0.11500
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-63-KR
32
M12
63
24.5
6.5
15
16
0.12100
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-80-KR
32
M12
80
24.5
6.5
15
16
0.13400
73269098
YES
Levelling foot with threa...
GN 343.6-32-M12-100-KR
32
M12
100
24.5
6.5
15
16
0.14800
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-50-KR
40
M8
50
27.5
7.5
15
7
0.12600
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-63-KR
40
M8
63
27.5
7.5
15
7
0.13000
73269098
YES
Levelling foot with threa...
GN 343.6-40-M8-80-KR
40
M8
80
27.5
7.5
15
7
0.13600
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-50-KR
40
M10
50
27.5
7.5
15
11
0.14200
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-63-KR
40
M10
63
27.5
7.5
15
11
0.14800
73269098
YES
Levelling foot with threa...
GN 343.6-40-M10-80-KR
40
M10
80
27.5
7.5
15
11
0.15700
73269098
YES
Levelling foot with threa...
GN 343.6-40-M12-63-KR
40
M12
63
27.5
7.5
17
16
0.16700
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表