目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 245 - Levelling feet, with fixing holes, Type A without nut, without rubber underlay
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 245 Leveling Feet with Mounting Holes, Plastic / Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn245/gn245_a_asmtab.prj},{NB=Stellfuss mit Befestigungsbohrung GN 245-125-M24-136-A (0)},{PARTNUMBER=GN 245-125-M24-136-A},{NORMNR=GN 245},{CODE=313931},{DESCRIPTION=LV.F-125-ACV-M24x136},{WINKEL=0},{WINKELX=Winkel verstellbar zwischen -8° und 8°},{D1=125},{D2=M24},{L1=136},{L2=64},{L3=45},{L4=23},{D3=12.5},{K=95},{SW=24},{STBE=40000},{DIM02=200},{DIM03=-},{NDM=24.000},{KDM=20.319},{D=28.000},{L=136.000},{L5=0.000},{PPATH=gn245_a_asmtpl.prj},{WEIGHT=0.71900},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
l1
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
K
[mm]
SW
[mm]
STBE
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 245-125...
GN 245-125-M20-136-A
125
M20
136
64
45
23
12.5
95
24
40000
0.61100
73269098
YES
Levelling foot GN 245-125...
GN 245-125-M20-186-A
125
M20
186
64
45
23
12.5
95
24
40000
0.71200
73269098
YES
Levelling foot GN 245-125...
GN 245-125-M24-136-A
125
M24
136
64
45
23
12.5
95
24
40000
0.71900
73269098
YES
Levelling foot GN 245-125...
GN 245-125-M24-186-A
125
M24
186
64
45
23
12.5
95
24
40000
0.86500
73269098
YES
Levelling foot GN 245-125...
GN 245-125-M30-136-A
125
M30
136
64
45
23
12.5
95
30
40000
0.97700
73269098
YES
Levelling foot GN 245-125...
GN 245-125-M30-186-A
125
M30
186
64
45
23
12.5
95
30
40000
1.19500
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表