目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 515 - Latches with Extended Housing, with Operating Elements, Type RG, with plastic knurled knob GN 7336
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 515 Latches, Zinc Die Casting, with Extended Housing, with Operating Elements
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn515_betatigung_mit_bedienelement/gn515_rg_asmtab.prj},{NB=Verriegelung GN 515-ZD-RG-40-72-SW (30)},{PARTNUMBER=GN 515-ZD-RG-40-72-SW},{NORMNR=GN 515},{H1=40},{A=72},{S=30},{H2=50},{SX=30},{FORM=RG},{OB=schwarz, strukturmatt},{MAT=Zink-Druckguss},{WEIGHT=0.1870},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn515_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
A
Spacing
[mm]
H2
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch GN 515-ZD-RG-30-16-...
GN 515-ZD-RG-30-16-SW
30
16
40
Black, textured finish
0.1510
83016000
YES
Latch GN 515-ZD-RG-30-18-...
GN 515-ZD-RG-30-18-SW
30
18
40
Black, textured finish
0.1480
83016000
YES
Latch GN 515-ZD-RG-30-20-...
GN 515-ZD-RG-30-20-SW
30
20
40
Black, textured finish
0.1490
83016000
YES
Latch GN 515-ZD-RG-30-22-...
GN 515-ZD-RG-30-22-SW
30
22
40
Black, textured finish
0.1480
83016000
YES
Latch GN 515-ZD-RG-30-25-...
GN 515-ZD-RG-30-25-SW
30
25
40
Black, textured finish
0.1480
83016000
YES
Latch GN 515-ZD-RG-30-26-...
GN 515-ZD-RG-30-26-SW
30
26
40
Black, textured finish
0.1480
83016000
YES
Latch GN 515-ZD-RG-30-28-...
GN 515-ZD-RG-30-28-SW
30
28
40
Black, textured finish
0.1410
83016000
YES
Latch GN 515-ZD-RG-30-30-...
GN 515-ZD-RG-30-30-SW
30
30
40
Black, textured finish
0.1460
83016000
YES
Latch GN 515-ZD-RG-30-32-...
GN 515-ZD-RG-30-32-SW
30
32
40
Black, textured finish
0.1468
83016000
YES
Latch GN 515-ZD-RG-30-34-...
GN 515-ZD-RG-30-34-SW
30
34
40
Black, textured finish
0.1470
83016000
YES
Latch GN 515-ZD-RG-30-36-...
GN 515-ZD-RG-30-36-SW
30
36
40
Black, textured finish
0.1474
83016000
YES
Latch GN 515-ZD-RG-30-38-...
GN 515-ZD-RG-30-38-SW
30
38
40
Black, textured finish
0.1490
83016000
YES
Latch GN 515-ZD-RG-30-40-...
GN 515-ZD-RG-30-40-SW
30
40
40
Black, textured finish
0.1490
83016000
YES
Latch GN 515-ZD-RG-30-42-...
GN 515-ZD-RG-30-42-SW
30
42
40
Black, textured finish
0.1500
83016000
YES
Latch GN 515-ZD-RG-30-44-...
GN 515-ZD-RG-30-44-SW
30
44
40
Black, textured finish
0.1510
83016000
YES
Latch GN 515-ZD-RG-30-46-...
GN 515-ZD-RG-30-46-SW
30
46
40
Black, textured finish
0.1530
83016000
YES
Latch GN 515-ZD-RG-30-48-...
GN 515-ZD-RG-30-48-SW
30
48
40
Black, textured finish
0.1510
83016000
YES
Latch GN 515-ZD-RG-30-50-...
GN 515-ZD-RG-30-50-SW
30
50
40
Black, textured finish
0.1560
83016000
YES
Latch GN 515-ZD-RG-30-52-...
GN 515-ZD-RG-30-52-SW
30
52
40
Black, textured finish
0.1590
83016000
YES
Latch GN 515-ZD-RG-30-54-...
GN 515-ZD-RG-30-54-SW
30
54
40
Black, textured finish
0.1580
83016000
YES
Latch GN 515-ZD-RG-30-57-...
GN 515-ZD-RG-30-57-SW
30
57
40
Black, textured finish
0.1510
83016000
YES
Latch GN 515-ZD-RG-30-62-...
GN 515-ZD-RG-30-62-SW
30
62
40
Black, textured finish
0.1630
83016000
YES
Latch GN 515-ZD-RG-40-26-...
GN 515-ZD-RG-40-26-SW
40
26
50
Black, textured finish
0.1750
83016000
YES
Latch GN 515-ZD-RG-40-28-...
GN 515-ZD-RG-40-28-SW
40
28
50
Black, textured finish
0.1720
83016000
YES
Latch GN 515-ZD-RG-40-30-...
GN 515-ZD-RG-40-30-SW
40
30
50
Black, textured finish
0.1730
83016000
YES
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表