目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 115.7 - Latches with Cabinet U-Handle, Operation with Socket Key, Type VK8 with square spindle
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 115.7 Latches with Cabinet U-Handle, Zinkdruckguss, Operation with Socket Key
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn115_7/gn115_7_vk8_asmtab.prj},{NB=Verriegelung mit Buegelgriff GN 115.7-VK8-24-SR-(1)},{PARTNUMBER=GN 115.7-VK8-24-SR},{NORMNR=GN 115.7},{A=24},{FORM=VK8},{OBVIS=Silber},{AX=4,6,8,10,13,14,16,18,20,22,24,26,28,30,32,34,36,38,40,42,45,50},{POS=1},{PPATH=gn115_7_asmtpl.prj},{MAT=Zink-Druckguss},{WEIGHT=0.3990},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=33}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
Latch distance
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Latch with Cabinet U-Hand...
GN 115.7-VK8-4-SW
4
Black
0.4020
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-4-SR
4
Silver
0.4030
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-6-SW
6
Black
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-6-SR
6
Silver
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-8-SW
8
Black
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-8-SR
8
Silver
0.4010
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-10-SW
10
Black
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-10-SR
10
Silver
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-13-SW
13
Black
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-13-SR
13
Silver
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-14-SW
14
Black
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-14-SR
14
Silver
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-16-SW
16
Black
0.3920
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-16-SR
16
Silver
0.3930
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-18-SW
18
Black
0.3970
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-18-SR
18
Silver
0.3980
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-20-SW
20
Black
0.3980
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-20-SR
20
Silver
0.3980
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-22-SW
22
Black
0.3980
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-22-SR
22
Silver
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-24-SW
24
Black
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-24-SR
24
Silver
0.3990
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-26-SW
26
Black
0.4000
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-26-SR
26
Silver
0.4010
83016000
YES
Latch with Cabinet U-Hand...
GN 115.7-VK8-28-SW
28
Black
0.4000
83016000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表