目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 720 - Stop locks
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches with indexing function
GN 720 Stop Locks with 4 Indexing Positions, Zinc Die Casting
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_mit_rastfunktion/gn720/gn_720_1.prj},{NB=Anschlagriegel GN 720-45-M6-A-SR},{PARTNUMBER=GN 720-45-M6-A-SR},{NORMNR=GN 720},{FARBE=silber},{R=45},{D1=M6},{B=13},{D2=19},{D3=9},{L1=12},{L2=13},{L3=8.5},{L4=0.5},{F=500},{WEIGHT=0.0586},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
R
[mm]
D1
Thread
ⁿ/ₐ
B
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
F
Load max.
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stop lock GN 720-45-M6-A-...
GN 720-45-M6-A-SW
black
45
M6
13
19
9
12
13
8.5
0.5
500
0.0500
84879090
YES
Stop lock GN 720-45-M6-A-...
GN 720-45-M6-A-SR
silver
45
M6
13
19
9
12
13
8.5
0.5
500
0.0586
84879090
YES
Stop lock GN 720-65-M8-A-...
GN 720-65-M8-A-SW
black
65
M8
18
25
14
14
16
10.5
0.6
1000
0.1250
84879090
YES
Stop lock GN 720-65-M8-A-...
GN 720-65-M8-A-SR
silver
65
M8
18
25
14
14
16
10.5
0.6
1000
0.1307
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表