目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 159 - Hinges, Plastic, Accessory for Profile Systems, Identification no. 1, without safety hand levers
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN 159 Hinges for Profile Systems, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/scharniere/gn159/gn159_asmtab.prj},{NB=Scharnier GN 159-79-22-25-SW-1 (0)},{PARTNUMBER=GN 159-79-22-25-SW-1},{NORMNR=GN 159},{CODE=423941},{DESCRIPTION=CFG.60/60 SH-6},{L1=79},{M1NEN=22},{M1IST=22.5},{M2NEN=25},{M2IST=25.0},{ROT=0},{ROTX=von -100° bis +180°},{D1=6.5},{D2=8},{H1=16},{H2=8},{H3=16},{H4=38},{L2=36},{L3=37},{L4=44},{PB=60 - 60},{FARBE=SW - schwarz, matt},{WEIGHT=0.0370},{CTN=39263000},{ROHS=YES},{DIM04=37},{DIM05=45.0},{DIM12=12.5},{PPATH=gn159_asmtpl.prj},{INFOGANTER=Produktdetails},{VER=1},{L1XX=44},{NDMXX=6},{D2XX=12},{H1XX=29},{H2XX=9},{H3XX=36},{TXX=10},{SWXX=2.5},{H33XX=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
M1NEN
Nominal size
[mm]
M1IST
Actual size
[mm]
M2NEN
Nominal size
[mm]
M2IST
Actual size
[mm]
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PB
for profile widths s1 - s2
[mm]
FARBE
Color
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 159-54-17-17-LG-...
GN 159-54-17-17-LG-1
54
17
17.5
17
17.5
6.5
8
16
8
16
38
36
27
44
30 - 30
LG - Gray, matte finish
0.0320
39263000
YES
Hinge GN 159-54-17-17-SW-...
GN 159-54-17-17-SW-1
54
17
17.5
17
17.5
6.5
8
16
8
16
38
36
27
44
30 - 40
SW - Black, matte finish
0.0320
39263000
YES
Hinge GN 159-64-17-22-LG-...
GN 159-64-17-22-LG-1
64
17
17.5
22
22.5
6.5
8
16
8
16
38
36
27
44
30 - 45
LG - Gray, matte finish
0.0370
39263000
YES
Hinge GN 159-64-17-22-SW-...
GN 159-64-17-22-SW-1
64
17
17.5
22
22.5
6.5
8
16
8
16
38
36
27
44
30 - 60
SW - Black, matte finish
0.0370
39263000
YES
Hinge GN 159-69-17-25-LG-...
GN 159-69-17-25-LG-1
69
17
17.5
25
25.0
6.5
8
16
8
16
38
36
27
44
40 - 40
LG - Gray, matte finish
0.0380
39263000
YES
Hinge GN 159-69-17-25-SW-...
GN 159-69-17-25-SW-1
69
17
17.5
25
25.0
6.5
8
16
8
16
38
36
27
44
40 - 45
SW - Black, matte finish
0.0380
39263000
YES
Hinge GN 159-74-22-22-LG-...
GN 159-74-22-22-LG-1
74
22
22.5
22
22.5
6.5
8
16
8
16
38
36
37
44
40 - 60
LG - Gray, matte finish
0.0360
39263000
YES
Hinge GN 159-74-22-22-SW-...
GN 159-74-22-22-SW-1
74
22
22.5
22
22.5
6.5
8
16
8
16
38
36
37
44
45 - 45
SW - Black, matte finish
0.0360
39263000
YES
Hinge GN 159-79-22-25-LG-...
GN 159-79-22-25-LG-1
79
22
22.5
25
25.0
6.5
8
16
8
16
38
36
37
44
45 - 60
LG - Gray, matte finish
0.0370
39263000
YES
Hinge GN 159-79-22-25-SW-...
GN 159-79-22-25-SW-1
79
22
22.5
25
25.0
6.5
8
16
8
16
38
36
37
44
60 - 60
SW - Black, matte finish
0.0370
39263000
YES
Hinge GN 159-84-17-32-LG-...
GN 159-84-17-32-LG-1
84
17
17.5
32
32.5
6.5
8
16
8
16
38
36
27
44
30 - 30
LG - Gray, matte finish
0.0430
39263000
YES
Hinge GN 159-84-17-32-SW-...
GN 159-84-17-32-SW-1
84
17
17.5
32
32.5
6.5
8
16
8
16
38
36
27
44
30 - 40
SW - Black, matte finish
0.0430
39263000
YES
Hinge GN 159-84-25-25-LG-...
GN 159-84-25-25-LG-1
84
25
25.0
25
25.0
6.5
8
16
8
16
16
36
42
44
30 - 45
LG - Gray, matte finish
0.0420
39263000
YES
Hinge GN 159-84-25-25-SW-...
GN 159-84-25-25-SW-1
84
25
25.0
25
25.0
6.5
8
16
8
16
16
36
42
44
30 - 60
SW - Black, matte finish
0.0420
39263000
YES
Hinge GN 159-94-22-32-LG-...
GN 159-94-22-32-LG-1
94
22
22.5
32
32.5
6.5
8
16
8
16
38
36
37
44
40 - 40
LG - Gray, matte finish
0.0400
39263000
YES
Hinge GN 159-94-22-32-SW-...
GN 159-94-22-32-SW-1
94
22
22.5
32
32.5
6.5
8
16
8
16
38
36
37
44
40 - 45
SW - Black, matte finish
0.0400
39263000
YES
Hinge GN 159-99-25-32-LG-...
GN 159-99-25-32-LG-1
99
25
25.0
32
32.5
6.5
8
16
8
16
38
36
42
44
40 - 60
LG - Gray, matte finish
0.0410
39263000
YES
Hinge GN 159-99-25-32-SW-...
GN 159-99-25-32-SW-1
99
25
25.0
32
32.5
6.5
8
16
8
16
38
36
42
44
45 - 45
SW - Black, matte finish
0.0410
39263000
YES
Hinge GN 159-114-32-32-LG...
GN 159-114-32-32-LG-1
114
32
32.5
32
32.5
6.5
8
16
8
16
38
36
57
44
45 - 60
LG - Gray, matte finish
0.0500
39263000
YES
Hinge GN 159-114-32-32-SW...
GN 159-114-32-32-SW-1
114
32
32.5
32
32.5
6.5
8
16
8
16
38
36
57
44
60 - 60
SW - Black, matte finish
0.0500
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表