目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7072.2 - Split Stainless Steel-Set collars, Type C, with two tapped holes
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Shaft Collars
GN 7072.2 Split Shaft Collars, Stainless Steel, with Flange Holes
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/stellringe/gn7072_2/gn7072_2_c.prj},{NB=Geteilte Edelstahl-Stellring GN 7072.2-42-B20-NI-C},{PARTNUMBER=GN 7072.2-42-B20-NI-C},{NORMNR=GN 7072.2},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D6=M5},{D6X=5},{M=31.0},{S=3.0},{X=0.6},{KD3=GN 311-30-M5-15-SW},{WEIGHT=0.0800},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOGANTER=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D6
Thread
ⁿ/ₐ
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
KD3
Clamping kits for d3
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Split Stainless Steel-Set...
GN 7072.2-30-B12-NI-C
30
B12
11
M4
M4
21.0
2.1
0.7
GN 311-30-M4-12-SW
0.0359
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-32-B14-NI-C
32
B14
11
M4
M4
23.0
2.1
0.7
GN 311-30-M4-12-SW
0.0399
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B15-NI-C
36
B15
13
M5
M5
25.5
2.1
1.4
GN 311-30-M5-13-SW
0.0667
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-36-B16-NI-C
36
B16
13
M5
M5
26.0
2.1
1.4
GN 311-30-M5-13-SW
0.0594
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B18-NI-C
42
B18
15
M5
M5
30.0
3.0
0.6
GN 311-30-M5-15-SW
0.0945
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-42-B20-NI-C
42
B20
15
M5
M5
31.0
3.0
0.6
GN 311-30-M5-15-SW
0.0800
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B22-NI-C
48
B22
15
M5
M6
35.0
3.0
0.0
GN 311-45-M5-16-SW
0.1209
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-48-B25-NI-C
48
B25
15
M5
M6
36.5
3.0
0.0
GN 311-45-M5-16-SW
0.1110
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B28-NI-C
55
B28
15
M6
M6
41.5
3.0
0.5
GN 311-45-M6-18-SW
0.1524
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-55-B30-NI-C
55
B30
15
M6
M6
42.5
3.0
0.5
GN 311-45-M6-18-SW
0.1433
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B32-NI-C
60
B32
15
M6
M6
46.0
4.0
0.4
GN 311-45-M6-19-SW
0.1843
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-60-B35-NI-C
60
B35
15
M6
M6
47.5
4.0
0.4
GN 311-45-M6-19-SW
0.1561
73269096
YES
Split Stainless Steel-Set...
GN 7072.2-65-B40-NI-C
65
B40
15
M6
M6
52.5
4.0
0.5
GN 311-45-M6-20-SW
0.1769
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表