目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6321 C - Workholding bolts / Headed dowels, Type C, Locating bolt flattened
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6321 Workholding Bolts / Headed Dowels, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/positionier_pendelelemente/din6321/din_6321_c.prj},{NB=Aufnahmebolzen DIN 6321-12-10-C},{PARTNUMBER=DIN 6321-12-10-C},{NORMNR=DIN 6321},{D1=12},{D1X=9.28},{H1=10},{H2=6},{D2=6},{L=9},{S=2.5},{VER=5},{QR1=2.8},{QCH1=0.300},{QCHR2=0.400},{WEIGHT=0.0070},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
g6
[mm]
H1
±0.1
[mm]
H2
[mm]
D2
n6
[mm]
L
Length
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Workholding bolt DIN 6321...
DIN 6321-6-7-C
6
7
4
4
6
1.0
0.0013
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-6-12-C
6
12
4
4
6
1.0
0.0020
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-8-10-C
8
10
6
6
9
1.6
0.0040
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-8-16-C
8
16
6
6
9
1.6
0.0050
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-10-10-C
10
10
6
6
9
2.5
0.0060
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-10-18-C
10
18
6
6
9
2.5
0.0200
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-12-10-C
12
10
6
6
9
2.5
0.0070
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-12-18-C
12
18
6
6
9
2.5
0.0110
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-16-13-C
16
13
8
8
12
3.5
0.0170
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-16-22-C
16
22
8
8
12
3.5
0.0300
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-20-15-C
20
15
9
12
18
5.0
0.0390
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-20-25-C
20
25
9
12
18
5.0
0.0550
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-25-15-C
25
15
9
12
18
5.0
0.0490
73269098
YES
Workholding bolt DIN 6321...
DIN 6321-25-25-C
25
25
9
12
18
5.0
0.0720
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表