目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 968 - Assembly sets for profile systems 30/40/45, Type B, with countersunk screw DIN 7991
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN 968 Assembly Sets for Profile Systems 30 / 40 / 45, Groove width 8 / 10, Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn968/gn_968_b_asmtab.prj},{NB=Montageset fuer Profilsysteme 30/40/45 GN 968-10-M4-12-B (0)},{PARTNUMBER=GN 968-10-M4-12-B},{NORMNR=GN 968},{B=40/45},{N=10},{D=M4},{DX=4},{L1=12},{K=0},{KX=[0:5]},{L2=19},{S=6.0},{T=11.8},{MAT=Stahl},{PPATH=gn_968_b/gn_968_b_asmtpl.prj},{WEIGHT=0.0120},{CTN=73181900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B
[mm]
N
[mm]
D
Thread
ⁿ/ₐ
L1
[mm]
L2
±0.5
[mm]
S
~
[mm]
T
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Assembly set for profile ...
GN 968-8-M5-12-B
30
8
M5
12
16
2.2
7.2
0.0056
73181900
YES
Assembly set for profile ...
GN 968-8-M6-12-B
30
8
M6
12
16
2.2
7.2
0.0080
73181900
YES
Assembly set for profile ...
GN 968-8-M6-14-B
30
8
M6
14
16
2.2
7.2
0.0630
73181900
YES
Assembly set for profile ...
GN 968-8-M6-16-B
30
8
M6
16
16
2.2
7.2
0.0640
73181900
YES
Assembly set for profile ...
GN 968-8-M6-18-B
30
8
M6
18
16
2.2
7.2
0.0630
73181900
YES
Assembly set for profile ...
GN 968-10-M4-12-B
40/45
10
M4
12
19
6.0
11.8
0.0120
73181900
YES
Assembly set for profile ...
GN 968-10-M5-14-B
40/45
10
M5
14
19
6.0
11.8
0.0100
73181900
YES
Assembly set for profile ...
GN 968-10-M6-14-B
40/45
10
M6
14
19
6.0
11.8
0.0100
73181900
YES
Assembly set for profile ...
GN 968-10-M6-18-B
40/45
10
M6
18
19
6.0
11.8
0.0100
73181900
YES
Assembly set for profile ...
GN 968-10-M6-20-B
40/45
10
M6
20
19
6.0
11.8
0.0100
73181900
YES
Assembly set for profile ...
GN 968-10-M6-22-B
40/45
10
M6
22
19
6.0
11.8
0.0100
73181900
YES
Assembly set for profile ...
GN 968-10-M8-16-B
40/45
10
M8
16
19
6.0
11.8
0.0120
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表