目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 505.5 - Stainless Steel-T-Slot bolts for linking aluminium extrusions
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
GN 505.5 T-Slot Bolts, Stainless Steel, Accessory for Profile Systems
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn505_5/gn505_5.prj},{NB=Edelstahl-Hammerkopfschraube GN 505.5-10-M6-20-3,5},{PARTNUMBER=GN 505.5-10-M6-20-3,5},{NORMNR=GN 505.5},{A=10},{D=M6},{DX=6},{L=20},{H1=3.5 -1.0},{H2=6.5 -1.5},{E1=10 -2.0},{E11=10.0},{E2=19},{R=7.250},{R1=5.0},{E1X=4.5},{H11=3,5},{H11X=3.5},{H22=6.5},{WEIGHT=0.0111},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年6月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 52b - T-Slot Bolts, Steel / Stainless Steel, for Aluminum Profiles (b-Mo...
Ganter
19.06.2024
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
A
-0.1/-0.6
[mm]
D
Thread
ⁿ/ₐ
L
Length
[mm]
H1
[mm]
H2
[mm]
E1
[mm]
E2
+0.5/-1.0
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-T-Slot bo...
GN 505.5-8-M6-20-1,6
8
M6
20
1.6 -0.6
5.0 ±1.0
7.9 -0.5
16
0.0077
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-8-M6-25-1,6
8
M6
25
1.6 -0.6
5.0 ±1.0
7.9 -0.5
16
0.0086
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-8-M6-30-1,6
8
M6
30
1.6 -0.6
5.0 ±1.0
7.9 -0.5
16
0.0100
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-8-M6-40-1,6
8
M6
40
1.6 -0.6
5.0 ±1.0
7.9 -0.5
16
0.0110
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-8-M6-60-1,6
8
M6
60
1.6 -0.6
5.0 ±1.0
7.9 -0.5
16
0.0150
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M6-20-3,5
10
M6
20
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0111
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M6-25-3,5
10
M6
25
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0100
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M6-30-3,5
10
M6
30
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0128
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M6-40-3,5
10
M6
40
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.1000
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M6-60-3,5
10
M6
60
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0182
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M8-20-3,5
10
M8
20
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0132
73181595
YES
Stainless Steel-T-Slot bo...
GN 505.5-10-M8-25-3,5
10
M8
25
3.5 -1.0
6.5 -1.5
10 -2.0
19
0.0145
73181595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表