目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 111.4 - Spiral retaining cables
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Retaining Cables, Lashing Straps, Carabiners
GN 111.4 Spiral Retaining Cables, Plastic, with Two Key Rings
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/halteseile/gn111_4/gn_111_4_asmtab.prj},{NB=Spiral-Halteseil GN 111.4-100-14},{PARTNUMBER=GN 111.4-100-14},{NORMNR=GN 111.4},{L1=100},{D1=14},{L2=500},{L2X=500},{D2=1.0},{SBMS=50},{SBOS=60},{PPATH=gn_111_4_asmtpl.prj},{WEIGHT=0.0100},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
[mm]
L2
max.
[mm]
D2
[mm]
SBMS
Static load with key ring
[N]
SBOS
Static load without key ring
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spiral retaining cable GN...
GN 111.4-50-14
50
14
250
1.0
50
60
0.0080
39269097
YES
Spiral retaining cable GN...
GN 111.4-50-18
50
18
250
1.3
90
60
0.0100
39269097
YES
Spiral retaining cable GN...
GN 111.4-50-24
50
24
250
1.5
100
60
0.0110
39269097
YES
Spiral retaining cable GN...
GN 111.4-100-14
100
14
500
1.0
50
60
0.0100
39269097
YES
Spiral retaining cable GN...
GN 111.4-100-18
100
18
500
1.3
90
60
0.0120
39269097
YES
Spiral retaining cable GN...
GN 111.4-100-24
100
24
500
1.5
100
60
0.0130
39269097
YES
Spiral retaining cable GN...
GN 111.4-200-14
200
14
1000
1.0
50
60
0.0170
39269097
YES
Spiral retaining cable GN...
GN 111.4-200-18
200
18
1000
1.3
90
60
0.0170
39269097
YES
Spiral retaining cable GN...
GN 111.4-200-24
200
24
1000
1.5
100
60
0.0180
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表